Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Management Solutions / PowerAlert Element Manager

PowerAlert Element Manager (PAEM) software consolidates management utilities, simplifying the software-based maintenance of Tripp Lite by Eaton LX Platform devices. PAEM discovers all LX devices on the network, displaying pertinent details in an interactive table from which Mass Configuration and Mass Firmware operations are performed. Device configurations can be loaded into PAEM with a single click; the parameters of the source configuration can be viewed and individually selected to optimize the operation. Use PAEM to check for the latest PADM firmware updates and upload them to one or more devices. The outcome of each performed operation can be viewed in a historical log with device-level details. PAEM is available as a free download from the Eaton website.

Features

  • Discovers all Tripp Lite by Eaton LX Platform devices – up to 1000 per operation – on the specified network
  • Performs mass update and mass configuration of up to 250 LX Platform devices in a single operation
  • Allows selection of configuration parameters when performing Mass Configuration
  • Checks for latest firmware updates and performs Mass Update
  • Displays graphical and numerical progress indicators for each operation
  • Records all processes in a detailed Log
  • Provides a link to each device’s web interface

Requirements

  • Personal computer with a supported 64-bit operating system: Windows 7, 8 or 10; Windows Server 2008, 2012, 2016 or 2019
  • CPU: 4 core 2.0 GHz or higher
  • Memory: minimum of 1.5 GB
  • Disk Space: minimum of 40 GB
  • Ethernet network that supports the TCP/IP protocol
  • Supported web browser: Google Chrome, Mozilla Firefox, Internet Explorer 10 or later, Safari

Getting Help

Before contacting Eaton Technical Support, please refer to the PowerAlert Element Manager User Manual for possible solutions

If you are still unable to resolve the problem, you can reach Eaton Technical Support here:

Phone: +1 (773) 869-1234
Monday through Friday
7:00 AM to 6:00 PM CST (Central Standard Time)
Contact Technical Support

PowerAlert Elements Manager - click thumbnails to enlarge

PAEM Device Inventory
PAEM Device Configuration
PAEM Process Log
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.