Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Bulk Cables

Bulk 62.5 125 LSZH Multimode Duplex Fiber Optic Cable 1000 ft N549-01K

Duplex Multimode 62.5/125 LSZH Fiber Optic Cable, 1000-ft. Bulk

  • Type: Bulk Cables
  • Technology: Multimode
  • Connector 1: 62.5 BULK
  • Connector 2: 62.5 BULK
  • Length (ft): 201+
  • Color: Orange
Cat6 Gigabit Bulk Solid Plenum Rated PVC Cable White 1000 ft N224-01K-WH

Cat6 Gigabit Bulk Solid-Core Plenum-Rated CMP Cable, White, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: White
Cat6 Gigabit Bulk Solid Plenum Rated PVC Cable Gray 1000 ft N224-01K-GY

Cat6 Gigabit Bulk Solid Plenum-Rated CMP Cable - Gray, 1000-ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat6 Gigabit Bulk Solid Plenum Rated PVC Cable Green 1000 ft N224-01K-GN

Cat6 Gigabit Bulk Solid-Core Plenum-Rated CMP Cable, Green, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Green
Cat6 Gigabit Bulk Solid Plenum Rated PVC Cable Blue 1000 ft N224-01K-BL

Cat6 Gigabit Bulk Solid-Core Plenum-Rated CMP Cable, Blue, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
Cat6 Gigabit Bulk Solid Plenum Rated PVC Cable Black 1000 ft N224-01K-BK

Cat6 Gigabit Bulk Solid-Core Plenum-Rated CMP Cable, Black, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Black
Cat6a UTP 4 Pair 10G Bulk Solid Conductor CMR PVC Cable Blue 1000 ft N223-01K-BL

Cat6a 10G Bulk UnShielded Solid-Core PVC CMR Cable, Blue, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat6a
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
Cat6 Gigabit Bulk Solid PVC Cable Yellow 1000 ft N222-01K-YW

Cat6 Gigabit Bulk Solid-Core PVC Cable, Yellow, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Yellow
Cat6 Gigabit Bulk Solid PVC Cable White 1000 ft N222-01K-WH

Cat6 Gigabit Bulk Solid-Core PVC Cable, White, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: White
Cat6 Gigabit Bulk Solid PVC Cable Gray 1000 ft N222-01K-GY

Cat6 Gigabit Bulk Solid PVC Cable - Gray, 1000-ft.

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat6 Gigabit Bulk Solid PVC Cable Blue 1000 ft N222-01K-BL

Cat6 Gigabit Bulk Solid PVC Cable - Blue, 1000-ft.

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
Cat6 Gigabit Bulk Solid PVC Cable Black 1000 ft N222-01K-BK

Cat6 Gigabit Bulk Solid-Core PVC Cable, Black, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Black
Cat6 Gigabit Bulk Stranded PVC Cable White 1000ft N220-01K-WH

Cat6 Gigabit Bulk Stranded 24 AWG CMR PVC Cable, White, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: White
Cat6 Gigabit Bulk Stranded PVC Cable Gray 1000ft N220-01K-GY

Cat6 Gigabit Bulk Stranded 24 AWG CMR PVC Cable, Gray, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat6 Gigabit Bulk Stranded PVC Cable Blue 1000ft N220-01K-BL

Cat6 Gigabit Bulk Stranded 24 AWG CMR PVC Cable, Blue, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
Cat5e 350MHz Bulk Outdoor Rated Solid Core PVC Cable Gray N028-01K-GY

Cat5e 350MHz Bulk Solid-Core PVC Outdoor-Rated Cable - Gray, 1000-ft.

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat5e 350MHz Bulk Solid Core Plenum Rated Cable White 1000 ft N024-01K-WH

Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, White, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: White
Cat5e 350 MHz Bulk Solid Core Plenum Rated PVC Cable Gray 1000 feet N024-01K-GY

Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Gray, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat5e 350MHz Bulk Solid Core Plenum Rated Cable Blue 1000 ft N024-01K-BL

Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Blue, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
Cat5e 350MHz Bulk Solid Core Plenum Rated Cable Black 1000 ft N024-01K-BK

Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Black, 1000 ft.

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Black
Cat5e 350MHz Bulk Solid Core PVC Cable Yellow 1000 ft N022-01K-YW

Cat5e 350 MHz Bulk Solid-Core PVC Cable, Yellow, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Yellow
Cat5e 350MHz Bulk Solid Core PVC Cable White 1000 ft N022-01K-WH

Cat5e 350 MHz Bulk Solid-Core PVC Cable, White, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: White
Cat5e 350MHz Bulk Solid Core PVC Cable Gray 1000 ft N022-01K-GY

Cat5e 350MHz Bulk Solid-Core PVC Cable - Gray, 1000-ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat5e 350MHz Bulk Solid Core PVC Cable Blue 1000 ft N022-01K-BL

Cat5e 350 MHz Bulk Solid-Core PVC Cable, Blue, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
Cat5e 350MHz Bulk Solid Core PVC Cable Black 1000 ft N022-01K-BK

Cat5e 350 MHz Bulk Solid-Core PVC Cable, Black, 1000 ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Black
Cat5e 350MHz Bulk Stranded Core PVC Cable Gray 1000 ft N020-01K-GY

Cat5e 350MHz Bulk Stranded-Core PVC Cable - Gray, 1000-ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Gray
Cat5e 350MHz Bulk Stranded Core PVC Cable Blue 1000 Feet N020-01K-BL

Cat5e 350MHz Bulk Stranded-Core PVC Cable - Blue, 1000-ft., TAA

  • Type: Bulk Cables
  • Technology: Cat5/5e
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Blue
RG6 U Quad Shielded 75ohm Coax Cable 18AWG White CMR Jacket 1000 ft Box A224-01K-WH

RG6/U Quad-Shield CMR-Rated Coaxial Cable, White, 1000 ft.

  • Type: Bulk Cables
  • Technology: Coax; RG59/RG6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: White
RG6 U Quad Shield CMR Rated Coaxial Cable Black 1000 ft A224-01K-BK

RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000 ft.

  • Type: Bulk Cables
  • Technology: Coax; RG59/RG6
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.