Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

IEC (IP) and NEMA Rated Enclosures

A Guide to Server and Network Cabinet Standards

Rack enclosures are rated based on their suitability for certain applications and the degree to which they protect equipment. Each type of enclosure is given a number based on its ability to withstand environmental factors.

harsh environment rack

There are two main standards: NEMA (National Electrical Manufacturers Association) in the U.S., and IEC (International Electrotechnical Commission) worldwide. See the charts below for each standard's rating descriptions.

nema rating

NEMA identifies enclosures with a number to represent their specific protection qualities. Note: NEMA 7, 8, 9 and 10 type enclosures are designated for use in hazardous locations. See the National Electrical Code (NEC) for more information. The table below includes a NEMA to IP cross-reference to help with product comparison.

NEMA Rating Protects Against IP Equivalent
1 Limited amounts of falling dirt IP10
3 Rain, sleet, windblown dust, and damage from external ice formation IP54
3R Rain, sleet, and damage from external ice formation IP14
3S Rain, sleet, windblown dust, and damage from external ice formation; plus provides for operation of external mechanisms when ice laden IP54
4 Windblown dust and rain, splashing water, hose-directed water, and damage from external ice formation IP66
4X Corrosion, windblown dust and rain, splashing water, hose-directed water, and damage from external ice formation IP66
6 Hose-directed water, entry of water due to occasional temporary submersion (depth limited) and damage from external ice formation IP67
6P Hose-directed water, entry of water due to prolonged submersion (depth limited) and damage from external ice formation IP67
12 Circulating dust, falling dirt, and dripping non-corrosive liquids IP52
12K Same as type 12 but with knockouts IP52
13 Human contact, falling dirt, circulating dust and water splashed from all directions IP54
ip rating

The IEC uses a two digit code to define specific protection capabilities. The first digit describes the degree of protection against access to hazardous parts and ingress of solids and the second digit describes the degree of protection against ingress of water. (e.g. An IP64 enclosure is dust-tight and is protected against splashing water in any direction.)

First Digit: IP Level of Protection (Solids)
Number Protection Against Access to Hazardous Parts(Size of Opening) Protection Against Ingress of Solid Foreign Objects(Size of Opening)
0 Non-protected
1 Back of hand (50mm) ≥ 12.5 mm
2 Jointed finger (12 mm x 8 mm) ≥ 50 mm
3 Tool (2.5 mm) ≥ 12.5 mm
4 Wire (1 mm) ≥ 12.5 mm
5 Wire (1 mm) Dust-protected
6 Wire (1 mm) Dust-tight
Second Digit: IP Level of Protection (Liquids)
Number Protection Against Ingress of Water
0 Non-protected
1 Water dripping vertically
2 Water dripping, enclosure tilted up to 15°
3 Spraying water, up to 60° angle from vertical
4 Splashing water, any direction
5 Jetting water, any direction
6 Powerful jetting water, any direction
7 Temporary immersion in water
8 Prolonged immersion in water
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.