Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Display Mount Buying Guide

Securely Mount Flat-Panel Displays on Walls, Ceilings and Desks.

What is a Display Mount?

Display mounts save space and optimize viewing angles for flat-panel displays, monitors, HDTVs, laptops, tablets, smartphones and projectors. There are three basic types: wall-mount, ceiling mount and desk mount.

Where are Display Mounts used?

  • Workstations
  • Conference rooms
  • Healthcare facilities
  • Retail environments
  • Point-of-purchase areas
  • Information kiosks
  • Security stations
  • Instructional settings
  • Production studios
  • Home theaters
wall mount display mount DWM1323SE

When Selecting a Display Mount, there are a few questions that need to be answered.

Where is your mounting location?

Display mounts can typically be mounted on a wall, ceiling or desk.

What is the screen size of your display?

Make sure the display mount can accommodate the size of your flat-panel display.

What is the maximum weight necessary to mount your display?

Be sure the display mount safely and securely supports the weight of your display.

What kind of viewing adjustments do you need?

Decide if you need to tilt, swivel or rotate your display. Many display mounts adjust to optimize viewing angles, minimize glare, improve comfort and reduce fatigue.

Do you have enough clearance to mount your display?

Wall-mounts require enough top clearance to attach the display mounting plate to the mount. Full-motion mounts require enough space for full movement of the arm.

What is your mounting surface?

Most display mounts include all the hardware required for installation on walls with timber or masonry construction, including wooden studs, cinder blocks, bricks and concrete. VESA®-compliant mounting hole patterns make it easy to match the pattern on your display.

What Type of Display Mount Do You Require?

Wall-Mounts

Ceiling Mounts

Desk Mounts

Fixed Wall-Mount Display Ceiling Mount Desktop Desk Mount
Fixed Wall Mount Display Ceiling Mount Desktop Desk Mount
  • Low profile keeps mount hidden.
  • Tilt and swivel adjustments for optimizing viewing angle.
  • Accommodates a wider range of display sizes than desk clamp mounts.
Tilt Wall-Mount Projector Ceiling Mount Desk Clamp Desk Mount
Tilt Wall Mount Projector Ceiling Mount Desk Clamp Desk Mount
  • Low profile keeps mount hidden.
  • Tilt adjustment to improve viewing angle.
  • Tilt and swivel adjustments for optimizing viewing angle.
  • Requires less space than desktop mounts.
  • Available for displays, laptops and tablets/smartphones.
Full Motion Wall-Mount
Full Motion Wall Mount
  • Full-motion articulation offers the most options for optimizing viewing angles.

Wall-Mounts

Wall-Mounts - Free floor space and increase available desk/table space in office applications.

Fixed Tilt Full Motion
Mount Location Wall Wall Wall
Tilt Adjustment -- Up to -15° to +15° -15° to +15°
Swivel Adjustment -- -- Up to -180°
Screen Level Adjustment -- -- Up to -5° to +5°
For Display Size 13 to 100 in. 13 to 100 in. 13 to 100 in.
Max. Display Weight up to 350 lb. up to 350 lb. up to 300 lb.
Installation Clearance
  • Requires enough top clearance to attach display mounting plate to the mount
  • Requires enough top clearance to attach the display mounting plate to the mount
  • Requires enough top clearance to attach the display mounting plate to the mount
  • Requires enough space for full movement of arm
Mounting Hardware (for wood and masonry construction) Included Included Included
VESA Compliant Yes Yes Yes
Advantages
  • Lowest profile; hangs closer to the wall than other mounts
  • Mount is hidden from view
  • Lower profile than full-motion mounts
  • Mount is hidden from view
  • Offers more adjustability than fixed mounts
  • Improved viewing angle for audiences below the display
  • Full-motion articulation for more adjustability than tilt mounts
  • Offers the most options for optimizing viewing angles
  • One-touch display adjustment for varied tasks throughout the day

Ceiling Mounts

Ceiling Mounts - Free up wall and floor space in digital signage applications.

for Displays for Projectors
Mount Location Ceiling Ceiling
Tilt Adjustment -30° 20°
Swivel Adjustment 90° 360°
Display Size 10 to 37 in. --
Max. Weight Capacity 80 lb. 55 lb.
Mounting Hardware (for wood and masonry construction) Included Included
VESA Compliant Yes Yes
Advantages
  • Pole extends from 11 to 21 in.
  • Universal design with four adjustable support arms to fit most projectors

Desk Mounts

Desk Mounts - Maximize desk/table space and offer easy one-touch adjustment for varied tasks.

Desktop Desk Clamp
Mount Location Desk/table Desk/table
Tilt Adjustment up to 30° up to -80° to +90° (or flex arm)
Swivel Adjustment 180° 180° (or flex arm)
Screen Rotation 360° 360°
For Display Size 10 to 32 in. 13 to 27 in.
For Laptop Size (select model) -- up to 15 in.
For Tablet/Smartphone Size (select model) -- 3.5 to 10 in.
For Display Weight (per display) up to 36 lb. up to 22 lb.
Max. Laptop Weight -- 11 lb.
Max. Tablet Weight -- 2.2 lb.
Mounting Hardware (for wood and masonry construction) Included Included
VESA Compliant Yes Yes
Advantages
  • Tilt, swivel and screen rotation for adjusting viewing angles
  • Available in single, dual and quad models
  • Accomodates a wider range of display sizes than desk clamp mounts
  • Tilt, swivel, and screen rotation for adjusting viewing angles
  • Available in single, dual, and quad models
  • Available for laptops and tablets/smartphones
  • Requires less space than desktop mounts

Choose Your Display Mount

Wall-Mount Displays

DWF2655X - Wall Mount Displays
View Products

Ceiling Mount Displays

DCTM - Ceiling Mount Displays
View Products

Desk Mount Displays

DDR1026SD - Desk Mount Displays
View Products
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.