Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Splitters/Switches

DMS 59 to Dual DisplayPort Splitter Y Cable Male 2x Female 1 ft P576-001-DP

DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1-ft.

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) DISPLAYPORT (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
DMS59 Male Dual DVI Female Monitor Y Splitter Cable P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1-ft.

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) DVI-I DUAL LINK (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
LFH 59 to Dual VGA Splitter Y Cable DMS 59 to VGA Male to Female 1 ft P574-001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1-ft

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
DVI Y Splitter Cable DVI I Male DVI D HD15 Female 6 inch P564-06N-DV

DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in.

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL LINK (MALE)
  • Connector 2: DVI-D DUAL LINK (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
DVI Male Monitor Y Splitter Cable P564-001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1-ft.

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-D DUAL LINK (MALE)
  • Connector 2: (2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 0 - 2
  • Color: Black
High Resolution VGA Monitor Y Splitter Cable HD 15 6 Feet P516-006-HR

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
VGA SVGA SXGA Monitor Y Splitter Cable HD15 to Dual HD15 1 ft P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
VGA Monitor Y Splitter Cable HD15 M 2xF 1 ft P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
3.5mm Mini Stereo Cable Adapter Y Splitter for Speakers and Headphones M to 2x F White 6 Inch P313-06N-WH

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in.

  • Type: Splitters/Switches
  • Technology: Stereo Audio
  • Connector 1: 3.5MM (MALE)
  • Connector 2: (2) 3.5MM (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
HDBaseT HDMI over Cat5e 6 6a 4x4 Extender Matrix Transmitter Serial IR 4K 2K UHD 1080p 4 Input 4 Output BHDBT-T-SI-4X4

HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA

  • Type: Splitters/Switches
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
HDBaseT HDMI over Cat5e 6 6a Extender 4X2 Matrix Transmitter with Serial and IR Control 4Kx2K UHD 1080p 4 Input 2 Output BHDBT-T-SI-4X2

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
DVI HDMI over Cat5 6 Splitter Extender Kit 1080p 60Hz RS 232 IR Control 656ft 200m TAA B160-301-HDSI

DVI/HDMI over Cat5/6 Splitter/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; HDMI; Stereo Audio
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: Black
DVI HDMI over Cat5 6 Matrix Extender Kit 1080p 60Hz RS 232 IR Control 656ft 200m TAA B160-202-HDSI

DVI/HDMI over Cat5/6 Matrix/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; DVI; HDMI; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Connector 2: (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Color: Black
DVI HDMI over Cat5 6 Matrix Extender Kit 1080p 60Hz RS 232 IR Control 656ft 200m TAA B160-103-HDSI

DVI/HDMI over Cat5/6 Switch/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; Cat6; HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: Black
DisplayPort to DVI HDMI over Cat5 6 Extender Kit 1080p 60Hz RS 232 IR Control 328ft TAA B160-101-DPHDSI

DisplayPort to DVI/HDMI over Cat5/6 Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 328 ft., TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; DVI; DisplayPort; HDMI; Serial (RS232)
  • Connector 1: (1) DISPLAYPORT (FEMALE); (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Connector 2: (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Color: Black
2 Port DisplayPort VGA Splitter B157-002-VGA

2-Port DisplayPort to VGA Splitter, TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) HD15 (FEMALE)
2 Port DisplayPort HDMI Splitter B157-002-HD

2-Port DisplayPort to HDMI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) HDMI (FEMALE)
2 Port DisplayPort DVI Splitter B157-002-DVI

2-Port DisplayPort to DVI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
4 Port DisplayPort 1.2 Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B156-004-V2

4-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (4) DISPLAYPORT (FEMALE)
  • Color: Black
4 Port DisplayPort 1.2 HDMI Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B156-004-HD-V2

4-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
4 Port DisplayPort 1.2 to HDMI Multi Stream Transport MST Hub 3840 x 2160 4Kx2K UHD B156-004-HD

4-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K @ 24/30Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
3 Port DisplayPort 1.2 Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B156-003-V2

3-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (3) DISPLAYPORT (FEMALE)
  • Color: Black
3 Port DisplayPort 1.2 HDMI Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B156-003-HD-V2

3-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (3) HDMI (FEMALE)
  • Color: Black
2 Port DisplayPort 1.2 Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B156-002-V2

2-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) DISPLAYPORT (FEMALE)
  • Color: Black
2 Port DisplayPort 1.2 HDMI Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B156-002-HD-V2

2-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 24/30Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
DisplayPort to HDMI Splitter Multi Display Adapter 3840x1200 60Hz 2 Port B156-002-HDMI

2-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
2 Port DisplayPort 1.2 DVI Multi Stream Transport MST Hub 1920 1080 1080p B156-002-DVI-V2

2-Port DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 1920 x 1080 (1080p), TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
DisplayPort to DVI Splitter Multi Display Adapter 3840x1200 60Hz 2 Port B156-002-DVI

2-Port DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 3840x1200 at 60Hz, TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
DisplayPort Splitter 1920x1080 60Hz 2 Port B156-002

2-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) DISPLAYPORT (FEMALE)
  • Color: Black
4 Port Mini DisplayPort 1.2 HDMI Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B155-004-HD-V2

4-Port Mini DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
4 Port MiniDisplayPort 1.2 DisplayPort Multi Stream Transport MST Hub 3840 2160 4Kx2K UHD B155-004-DP-V2

4-Port Mini DisplayPort 1.2 to DisplayPort Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (4) DISPLAYPORT (FEMALE)
  • Color: Black
3 Port Mini DisplayPort 1.2 to HDMI Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B155-003-HD-V2

3-Port Mini DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (3) HDMI (FEMALE)
  • Color: Black
3 Port Mini DisplayPort 1.2 to DisplayPort MST Hub 4K Multi Stream Transport B155-003-DP-V2

3-Port Mini DisplayPort 1.2 to DisplayPort MST Hub 4K, 3840 x 2160 (4K x 2K) @ 60 Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (3) DISPLAYPORT (FEMALE)
  • Color: Black
2 Port Mini DisplayPort VGA Splitter B155-002-VGA

2-Port Mini DisplayPort to VGA Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
2 Port Mini DisplayPort 1.2 HDMI Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B155-002-HD-V2

2-Port Mini DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 24/30Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
2 Port Mini DisplayPort HDMI Splitter B155-002-HD

2-Port Mini DisplayPort to HDMI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
2 Port MiniDisplayPort 1.2 DVI Multi Stream Transport MST Hub 1920 1080 1080p B155-002-DVI-V2

2-Port Mini DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 1920 x 1080 (1080p), TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
2 Port Mini DisplayPort DVI Splitter B155-002-DVI

2-Port Mini DisplayPort to DVI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
2 Port Mini DisplayPort 1.2 DisplayPort Multi Stream Transport MST Hub 3840 2160 4K 2K UHD B155-002-DP-V2

2-Port Mini DisplayPort 1.2 to DisplayPort Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
2x2 DVI over Cat5 Cat6 Matrix Splitter Switch Video Transmitter B140-202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
DVI Cat5 Cat6 Extender Video Transmitter Receiver 60Hz B140-1P1-WP-1

DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
DVI over Cat5 Cat6 Extender Splitter Video Transmitter 1920x1080 60Hz 4 Port B140-004

4-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
Dual Display DVI over Cat5 Cat6 Extender Splitter Transmitter 1920x1080 60Hz 2 Port B140-002-DD

2-Port Dual Display DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
DVI over Cat5 Cat6 Extender Splitter Video Transmitter 1920x1080 60Hz 2 Port B140-002

2-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
Component Video with Stereo Audio Over Cat5 Cat6 Extender Splitter Transmitter 4 Port B136-004

4-Port Component Video + Stereo Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter, Up to 700-ft., TAA

  • Type: Splitters/Switches
  • Technology: Component; Stereo Audio
  • Connector 1: (5) RCA (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Short Range Two VGA Display Extender Receiver 1440 by 900 to 150 Feet B132-200A-SR

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
8 Port VGA Audio over Cat5 Cat6 Extender Splitter Box Style Transmitter EDID 1920 x 1440 60 Hz 1000 ft B132-008A-2

8-Port VGA + Audio over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter with EDID, 1920 x 1440 @ 60 Hz, Up to 1,000 ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (8) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Splitter Transmitter with EDID Copy 1920x1440 60Hz 4 Port B132-004A-2

4-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Splitter Transmitter with EDID Copy 1920x1440 60Hz 4 Port B132-004-2

4-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Splitter Transmitter with EDID Copy 1920x1440 60Hz 2 Port B132-002A-2

2-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Splitter Transmitte with EDID Copy 1920x1440 60Hz 2 Port B132-002-2

2-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Kit Transmitter Receiver with EDID B130-202A

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Kit Transmitter Receiver with EDID B130-202

VGA over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
4x4 HDMI Over Cat5 Cat6 Matrix Splitter Switch Transmitter Video Audio 1920x1200 1080p 60Hz B126-4X4

4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter, Video and Audio, 1080p @ 60 Hz, Up to 175-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
2x2 HDMI Over Cat5 Cat6 Matrix Splitter Switch Transmitter Video Audio 1920x1200 1080p 60Hz B126-2X2

2 x 2 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter,Video and Audio, 1080p @60Hz up to 125-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
2 Port HDMI over Cat5 Cat6 Extender Kit Power over Cable Box Style Transmitter 2 Mini Receivers 1080p TAA B126-2P2M-POC

2-Port HDMI over Cat5/Cat6 Extender Kit, Power over Cable, Box-Style Transmitter, 2 Mini Receivers, 1080p @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
HDMI Over Cat5 2 Port HDMI Extender Kit Transmitter Receiver 1080p B126-2A1

1 x 2 HDMI over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Receiver, 1080p @60Hz up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
HDMI Over Cat5 Active Extender 2 Port Remote Unit 1080p HDCP 3D B126-2A0

2-Port HDMI over Cat5/Cat6 Active Extender/Splitter, Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
HDMI over Cat5 Cat6 Extender Splitter Transmitter Video Audio 1920x1200 1080p 60Hz 4 Port B126-004

4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
HDMI over Cat5 Cat6 Extender Splitter Transmitter Video Audio 1920x1200 1080p 60Hz 2 Port B126-002

2-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @ 60 Hz, Up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
4x4 HDMI Matrix Switch Video Audio 1920x1200 60Hz 1080p B119-4X4

4x4 HDMI Matrix Switch for Video and Audio, 1920x1200 at 60Hz / 1080p (HDMI 4xF/4xF), TAA

  • Type: Splitters/Switches
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
4 input hdmi multiviewer switch with builtin ir B119-4X1-MV

HDMI Quad Multi-Viewer Switch - 4-Port with Built-in IR, 1080p @ 60 Hz (F/4xF)

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
2x2 HDMI Matrix Switch Video Audio 1920x1200 60Hz 1080p B119-2X2

2x2 HDMI Matrix Switch for Video and Audio, 1920x1200 at 60Hz / 1080p (HDMI 2xF/2xF), TAA

  • Type: Splitters/Switches
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
5 port hdmi switch for video and audio 4k uhd 60hz with ir hdcp 2 2 edid B119-005-UHD

5-Port HDMI Switch with Remote Control - 4K x 2K @ 60 Hz (HDMI F/5xF), 3D, HDMI 2.0, HDCP 2.2, EDID

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (5) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
4 Port HDMI Switch for Video and Audio 4K x 2K UHD 60 Hz HDMI F 4xF with Remote Control B119-004-UHD

4-Port HDMI Switch for Video and Audio, 4K x 2K UHD @ 60 Hz (HDMI F/4xF) with Remote Control

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
3 port Compact Mini HDMI Switch 4K x 2K UHD Support Chromebook B119-003-UHD-MN

3-Port HDMI Mini Switch for Video and Audio, 4K x 2K UHD @ 24/30 Hz (HDMI F/3xF) with Remote Control

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (3) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
3 port hdmi switch with remote 4k B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K x 2K @ 60 Hz (F/3xF)

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (3) HDMI (FEMALE)
  • Connector 2: DB9 (MALE); HDMI (FEMALE)
  • Color: Black
2 Port HDMI Switch for Video and Audio 4K x 2K UHD 60 Hz HDMI F 2xF with Remote Control B119-002-UHD

2-Port HDMI Switch for Video and Audio, 4K x 2K UHD @ 60 Hz (HDMI F/2xF) with Remote Control

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
4K HDMI Splitter Ultra HD 4Kx2K Video Audio 3840x2160 8 Port B118-008-UHD

8-Port 4K HDMI Splitter for Ultra-HD (4Kx2K) Video and Audio - 4096 x 2160 @ 30Hz

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (8) HDMI (FEMALE)
  • Color: Black
8 Port HDMI 2.0 Splitter 4Kx2K 60Hz HDCP 2.2 EDID Management B118-008E-UHD-2

8-Port HDMI Splitter - HDMI 2.0, 4K x 2K @ 60 Hz, HDCP 2.2, EDID Management

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (8) HDMI (FEMALE)
  • Color: Black
4 Port 4K 3D HDMI2.0 Splitter HDCP2.2 UltraHD 4Kx2K Audio Video 3840x2160 60Hz TAA B118-004-UHD-2

4-Port 4K 3D HDMI Splitter, HDMI 2.0, HDCP 2.2, Ultra HD 4K x 2K Audio/Video, 3840 x 2160 @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
4k 4 port hdmi splitter ultra hd 4kx2k video and audio 4096 x 2160 30hz B118-004-UHD

4K 4-Port HDMI Splitter – Ultra HD 3840 x 2160 (4K x 2K) @ 30 Hz

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
4 Port HDMI 2.0 Splitter 4Kx2K 60Hz 4 4 4 Multi Resolution Support HDR HDCP 2.2 TAA B118-004-HDR

4-Port HDMI Splitter - HDMI 2.0, 4K x 2K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
2 Port 4K 3D HDMI2.0 Splitter HDCP2.2 UltraHD 4Kx2K Audio Video 3840x2160 60Hz TAA B118-002-UHD-2

2-Port 4K 3D HDMI Splitter, HDMI 2.0, HDCP 2.2, Ultra HD 4K x 2K Audio/Video, 3840 x 2160 @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
2 Port 4K 3D HDMI Splitter for Ultra HD 4Kx2K Video with Audio B118-002-UHD

2-Port 4K 3D HDMI Splitter for Ultra-HD 4K x 2K Video with Audio, 4096 x 2160 @ 30 Hz

  • Type: Splitters/Switches
  • Technology: HDMI (All types)
  • Connector 1: HDMI (MALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
2 Port 4K 60Hz HDMI Splitter HDR HDMI 2.0 4 4 4 with HDCP 2.2 and multi resolution function compact B118-002-HDR-V2

2-Port HDMI 2.0 Splitter - 4K x 2K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, USB Powered, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
2 Port HDMI 2.0 Splitter 4Kx2K 60Hz 4 4 4 Multi Resolution Support HDR HDCP 2.2 TAA B118-002-HDR

2-Port HDMI Splitter - HDMI 2.0, 4K x 2K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
DVI Splitter Audio Signal Booster Single Link 1920x1200 60Hz 1080p DVI Female 4 Port B116-004A

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: DVI; Stereo Audio
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: (4) DVI-I (FEMALE)
  • Color: Black
DVI Splitter Audio Signal Booster Single Link 1920x1200 60Hz 1080p DVI Female 2 Port B116-002A

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

  • Type: Splitters/Switches
  • Technology: DVI; Stereo Audio
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: (2) DVI-I (FEMALE)
  • Color: Black
4 Port VGA SVGA Video Splitter Signal Booster High Resolution Video 350MHz HD15 M 4xF B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (4) HD15 (FEMALE)
  • Color: Black
2 Port VGA SVGA Video Splitter Signal Booster High Resolution Video 350MHz HD15 M 2x F B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
2 Port Manual VGA SVGA Video Switch 3x HD15F B112-002-R

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Silver
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.