We understand the specialized needs of today's data center, and off-the-shelf products are not always the answer. If you need UPS systems, PDUs, racks or cabling, we can provide solutions tailored to your exact specifications.
For your perfect solution, call +1 (888) 447-6227
Or contact us by email

When a large mailing facility needed to keep their equipment free from dust, dirt and moisture, Tripp Lite responded with a custom enclosure that guarded against everything from minor drips to major earthquakes.

When a leading e-commerce company needed larger enclosures for its high-density servers and cabling, Tripp Lite responded with a heavy-duty enclosure designed to their size, weight and color specifications.

When cable customers told us they wanted more options, Tripp Lite introduced the made-to-order fiber program, allowing buyers to specify cable jacket and fiber type, length, color, connectors and other features.
Tripp Lite's Premium SmartRack™ Rack Enclosures are customizable to meet your every need.
Customizable features include, but are not limited to:
- Door frames – three different heights and two widths available
- External depth – various depths available
- Doors, roof and side panels – included or excluded
- Airflow maximization options
- Environmental hazard protection
- Color
Tripp Lite's expansive line of PDUs can be engineered to fit your unique application.
Customizable features include, but are not limited to:
- Outlet quantity and type
- Length and mounting options
- Amperage
- Cord length and plug type
- Network manageability
- Load meters and outlet LEDs
- Form factor
- Remote individual outlet control
- Input type – single or 3-phase
Tripp Lite's UPS Systems can be tailored to meet the power protection needs of any data center installation.
Customizable features include, but are not limited to:
- Capacity and run time
- Outlet quantity and type
- Cord length and plug type
- Input type – single or 3-phase
- Switchable outlet banks
- Network manageability
- Load meters and LCD screens
- Hot-swappable configurations
- N+1 redundancy
Tripp Lite's custom, pre-bundled fiber cables and connectivity solutions simplify installs, save money and increase profitability.
Customizable features include, but are not limited to:
- Fiber type
- Length
- Labels
- Jacket type
- Connectors
- Color-coding
- Breakout panels
Tripp Lite is uniquely positioned to provide personalized solutions and service.
Tripp Lite Advantages:
- A long history of providing responsive customer service
- Single-source, single-contact convenience for planning, ordering, delivery, service and support
- Customizable Rack, UPS, PDU and Cabling solutions to fit your application perfectly
- Free technical support from experienced staff
- Dedicated specialists and reseller partners attuned to the unique needs of data center customers
- Clear alternatives that allow you to balance technical and budgetary requirements
- Convenient contact via phone, Web, e-mail or chat
- Flexible support options, including preventive maintenance, extended warranties and on-site service