Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / USB Car Chargers

usb quick charge car charger dual usb a ul 2089 certified U280-C02-S-QC3U

USB Car Charger, Quick Charge - Dual USB-A 3.0, UL 2089 Certified

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (1) 2.4A; (1) 3A / 2A / 1.5A
  • Color: White
Dual Port USB Car Charger Tablets Cell Phones QC 3.0 Quick Charge U280-C02-S-QC3

Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (1) 2.4A; (1) 3A / 2A / 1.5A
  • Color: White
Dual USB Car Charger Tablets Cell Phones Built In USB Micro B QC 2.0 Quick Charge Cable 6 ft U280-C02-S-M6

Dual USB Car Charger for Tablets and Cell Phones with Quick Charge 2.0 Technology

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (1) 2.4A; (1) 2A / 1.67A / 1.25A
  • Color: White
Dual Port USB Car Charger Tablets Cell Phones 5V 4.8A 24W U280-C02-S2

Dual-Port USB Car Charger for Tablets and Cell Phones, 5V 4.8A (24W)

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (2) 2.4A
  • Color: White
dual usb car charge with pd charging type c and type a ul 2089 certified U280-C02-C1A1

Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (1) 1A; (1) 3A / 2.25A
  • Color: White
Dual USB Tablet Phone Car Charger 5V 3.1A 15.5W U280-002-C12

Dual USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (1) 1A; (1) 2.1A
  • Color: White
USB Tablet Phone Car Charger 5V 2.4A 12W U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

  • Type: USB Car Chargers
  • Charging Method: USB
  • Charging Amps: (1) 2.4A
  • Color: White
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.