Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

VESA Mounting Patterns Ensure Your TV or Computer Monitor Mount is a Perfect Fit

There are many great reasons to mount a flat-screen TV on a wall or elevate your monitor above the desk. You'll free up valuable space, improve sightlines and gain flexibility of viewing angles. But before you get out the drill and stud finder, you need to find a VESA mount that's compatible with your TV or monitor.

VESA mountMost TV and monitor manufacturers comply with a set of standards set by the Video Electronics Standards Association (VESA) known as the Flat Display Mounting Interface (FDMI) or Mounting Interface Standard (MIS). VESA-compliant display mounts also follow these standards. This makes it easy to select a mount that accommodates your display and, even more importantly, will safely hold its size and weight.

What is a VESA Mount?

A VESA pattern refers to the configuration of the four mounting holes on the back of a flat panel TV or computer monitor. For example, in a 100 x 100 mm VESA pattern, the screw holes are arranged in a square 100 mm apart. Before you select a display mount, check the back of your display for the VESA mounting holes. If dimensions are not marked, check the specifications in your owner's manual or measure the distance between holes (center to center) to make sure you purchase a compatible mount. Many mounts accommodate a variety of VESA hole patterns, so you likely will be able to find a variety of models compatible with your display.

How do I find the VESA pattern on my TV or Monitor?

On the back of your TV or computer monitor, locate the four mounting holes. They will be in either a square or rectangular configuration.

Measure the distance between the holes. The table below shows inch equivalents for common VESA patterns.

In the example on the right, the distance between mounting holes is 400mm horizontal by 200mm vertical. The VESA size will be shown as 400×200.

vesa mounting holes
VESA (mm) 75 mm 100 mm 200 mm 300 mm 400 mm 600 mm
Approx. Inches 3" 4" 8" 12" 16" 24"
Common VESA Patterns with Inch Equivalents
VESA Pattern Approx. Inch Equivalent
75 x 75 mm3" x 3"
100 x 100 mm4" x 4"
100 x 200 mm4" x 8"
200 x 200 mm8" x 8"
200 x 300 mm8" x 12"
VESA Pattern Approx. Inch Equivalent
300 x 300 mm12" x 12"
400 x 400 mm16" x 16"
400 x 200 mm16" x 8"
600 x 400 mm24" x 16"
800 x 400 mm32" x 16"

VESA Mounting Standards

The following table shows the MIS standards and how these relate to the numbers in your TV's specifications.

MIS Standard VESA Pattern Screen Size* Max. Weight*
MIS-D 75 x 75 mm; 100 x 100 mm 12-22.9" 30.8 lb.
MIS-E 200 x 100 mm 23-30.9" 50 lb.
MIS-F 200 x 200 mm and above 31" or larger 250 lb.

*Specific models of mounts may have screen size and weight maximums that vary from the VESA standards.

Eaton VESA mounts and brackets come with screws and other hardware that fit the mounting holes on the back of your display.

Learn more with our Display Mount Buying Guide.

VESA Compatible TV and Computer Mounts

vesa mounting ceiling

VESA Compatible
Ceiling Mounts

vesa mounting bracket

VESA Compatible
Desk Clamp Mounts

desktop vesa mount

VESA Compatible
Desktop Mounts

vesa wall mount

VESA Compatible
Wall-Mounts

rack vesa mount

VESA Compatible
Rack-Mounts

Styles of Wall-Mounts

vesa wall mount VESA-compliant holes on a fixed-position wall-mount

vesa wall mount standard VESA-compliant holes on a tilting wall-mount

VESA mounting holes VESA-compliant holes on a tilt-and-swivel desk mount
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.