Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

A safer space to work and learn

safe-IT products

High-touch surfaces can harbor harmful bacteria. To address this concern, Tripp Lite offers an assortment of products designed to minimize the presence of germs. These Safe-IT solutions help provide everyday protection and peace of mind to users and installers of frequently handled equipment at home and in the workplace.

Extra Protection Against Bacteria

Safe-IT Ethernet, USB and video cables are constructed from materials with antibacterial properties, making them 99.9% effective in inhibiting E. coli and staph pathogens. These cables are ideal for areas where cleanliness is essential, including hospitals, schools, shared office spaces, restaurants and kitchens.

Safe and Effective Ultraviolet (UVC) Sanitization

Tripp Lite's hospital-grade charging carts feature chemical-free ultraviolet (UVC) sanitization and antimicrobial protection to help reduce the presence of germs. Inside the enclosures, timer-controlled UVC lights disrupt the DNA of microorganisms and prevent them from replicating.

Patented Antimicrobial Coating

Many Safe-IT products have a patented antimicrobial coating with silver ionic technology that inhibits the growth of bacteria, viruses, mold and fungi.

antibacterial ethernet, usb and video cables

Antibacterial Ethernet, USB and Video Cables

Antibacterial cables are ideal for shared workspaces requiring extra protection against bacteria.

Explore
medical-grade antimicrobial power strips and surge suppressors

Medical-Grade Power Strips and Surge Protectors

Medical-grade antimicrobial power strips and surge protectors are designed for use in healthcare environments.

Explore
UV charging cart

UVC Sanitizing Hospital-Grade Charging Carts

UVC sanitization and antimicrobial protection help reduce the presence of germs on mobile devices.

Explore
tlp608dmuam antimicrobial surge protector

Office Surge Protectors

Explore
wwsscos26am antimicrobial clamp-on monitor riser

Monitor Risers

Explore
wwssfdsam antimicrobial adjustable-height wall-mount workstation

Wall-Mount Workstations

Explore
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.