NIAP-Certified
Secure KVM Switches
For Government and Military Applications
The most vulnerable part of any network is the user access point. That's why federal, military and intelligence agencies around the world have strict requirements regarding the security of KVMs to safeguard data from accidental transfer or unauthorized access. Our secure KVMs meet the high standards for security set by the National Information Assurance Partnership (NIAP), so data stays safe and in the right hands.
- NIAP-certified to meet Common Criteria PP4.0 or PP3.0 security requirements.
- Superior security and data protection for commercial suppliers and end users in both government agencies and private sector organizations that require highly secure networks.
- Safely switch between computers with varying classification levels.
- TAA-compliant for GSA Schedule purchases.



Secure Switching
These KVMs allow users to access multiple computers with different security levels from a single console (keyboard, mouse and monitor), protecting data from accidental or unauthorized transfer when switching between systems.

KEY
JWICS: Joint Worldwide Intelligence Communications System, a secure computer network used primarily within the intelligence community
SIPR Network: Secret Internet Protocol Router Network (SIPRNet), a secure computer network used by the United States Department of Defense and Department of State to transmit classified information
Unsecure Network: For example, a Non-classified IP Router Network (NIPRNet) managed by the US Defense Information Systems Agency (DISA) and used to exchange sensitive but unclassified information between Government and military users
Physical Security
- Isolated Data Channels in each KVM port make it impossible for data to be transferred between connected computers through the KVM
- Tamper-Warning Labels on each side of the KVM provide clear visual evidence if the enclosure has been compromised
- Housing Intrusion Detection causes the KVM to become inoperable and the LEDs to flash repeatedly if the housing has been opened
- Fixed Firmware cannot be reprogrammed, preventing attempts to alter the logic of the KVM
- Tamper-Proof Circuit Board is soldered to prevent component removal or alteration
- Safe Buffer Design doesn't incorporate a memory buffer, and the keyboard buffer is automatically cleared after data transmission, preventing transfer of keystrokes or other data when switching between computers
- Selective USB Access only recognizes HID USB devices (such as keyboards and mice) to prevent inadvertent and insecure data transfer
- Push-Button Control requires physical access to KVM when switching between connected computers
High-Resolution Imaging

These KVMs support high-resolution digital video resolutions up to 4K for analysis of maps or satellite images on large-screen monitors.

Eaton has a full line of TAA-compliant solutions designed to meet the needs of government agencies and government contractors.
B002 Series - PP4.0 |
||
---|---|---|
Model Name | Description and NIAP Certification Version | Eval. Version |
B002-DV1A2-N4 | 2-Port SH Secure DVI-I KVM w/audio, PP4.0 | 4.20.010 |
B002-DP2A2-N4 | 2-Port DH Secure DP KVM w/audio, PP4.0 | 4.20.001 |
B002-DP2AC2-N4 | 2-Port DH Secure Pro DP KVM w/audio and CAC, PP4.0 | 4.21.001 |
B002-H2A2-N4 | 2-Port DH Secure Pro HDMI KVM w/audio, PP4.0 | 4.20.100 |
B002-H2AC2-N4 | 2-Port DH Secure Pro HDMI KVM w/audio and CAC, PP4.0 | 4.21.100 |
B002-DV2A4-N4 | 4-Port DH Secure DVI-I KVM w/audio, PP4.0 | 4.20.010 |
B002-DV2AC4-N4 | 4-Port DH Secure Pro DVI-I KVM w/audio and CAC, PP4.0 | 4.21.010 |
B002-DP1A4-N4 | 4-Port SH Secure DP KVM w/audio, PP4.0 | 4.20.001 |
B002-DP1AC4-N4 | 4-Port SH Secure Pro DP KVM w/audio and CAC, PP4.0 | 4.21.001 |
B002-DP2A4-N4 | 4-Port DH Secure DP KVM w/audio, PP4.0 | 4.20.001 |
B002-DP2AC4-N4 | 4-Port DH Secure Pro DP KVM w/audio and CAC, PP4.0 | 4.21.001 |
B002-HD1AC4-N4 | 4-Port SH Secure Pro DP to HDMI KVM w/audio and CAC, PP4.0 | 4.21.305 |
B002-H2A4-N4 | 4-Port DH Secure Pro HDMI KVM w/audio, PP4.0 | 4.20.100 |
B002-H2AC4-N4 | 4-Port DH Secure Pro HDMI KVM w/audio and CAC, PP4.0 | 4.21.100 |
B002-DV1AC8-N4 | 8-Port SH Secure Pro DVI-I KVM w/audio and CAC, PP4.0 | 4.21.010 |
B002-DP1AC8-N4 | 8-Port SH Secure Pro DP KVM w/audio and CAC, PP4.0 | 4.21.001 |
B002 Series - PP3.0 |
||
---|---|---|
Model Name | Description and NIAP Certification Version | Eval. Version |
B002-DV1A2 | 2-Port SH Secure DVI-I KVM w/audio, PP 3.0 | 285.211 |
B002-DV1A4 | 4-Port SH Secure DVI-I KVM w/audio, PP 3.0 | 285.221 |
B002-DV1AC4 | 4-Port SH Secure Pro DVI-I KVM w/audio and CAC, PP 3.0 | 285.121 |
B002-DV2A4 | 4-Port DH Secure DVI-I KVM w/audio, PP 3.0 | 285.221 |
B002-DV2AC4 | 4-Port DH Secure Pro DVI-I KVM w/audio and CAC, PP 3.0 | 285.121 |
B002-DP1A4 | 4-Port SH Secure DP KVM w/audio, PP 3.0 | 285.223 |
B002-DP2A4 | 4-Port DH Secure DP KVM w/audio, PP 3.0 | 285.223 |
B002-DP2AC4 | 4-Port DH Secure Pro DP KVM w/audio and CAC, PP 3.0 | 285.123 |
B002-HD1AC4 | 4-Port SH Secure Pro DP to HDMI KVM w/audio and CAC, PP 3.0 | 285.124 |
B002-HD2AC4 | 4-Port DH Secure Pro DP to HDMI KVM w/audio and CAC, PP 3.0 | 285.124 |
B002-DV1AC8 | 8-Port SH Secure Pro DVI-I KVM w/ audio and CAC, PP 3.0 | 285.131 |
B002A Series - PP3.0 |
||
---|---|---|
Model Name | Description and NIAP Certification Version | Eval. Version |
B002A-DP2A2 | 2-Port DH Secure DP KVM w/audio, PP 3.0 | 285.213 |
B002A-DP2AC2 | 2-Port DH Secure Pro DP KVM w/audio and CAC, PP 3.0 | 285.113 |
B002A-UH2A2 | 2-Port DH Secure HDMI KVM w/audio, PP 3.0 | 285.212 |
B002A-UH2AC2 | 2-Port DH Secure Pro HDMI KVM w/audio and CAC, PP 3.0 | 285.112 |
B002A-UH2A4 | 4-Port DH Secure HDMI KVM w/audio, PP 3.0 | 285.222 |
B002A-UH2AC4 | 4-Port DH Secure Pro HDMI KVM w/audio and CAC, PP 3.0 | 285.122 |
B002A-DP1AC8 | 8-Port SH Secure Pro DP KVM w/ audio and CAC, PP 3.0 | 285.133 |

HAVE A QUESTION?
Call Us
+1 773-869-1776
FOR MORE COMPLEX PROJECTS
Call +1 (773) 869-1236 or email CPDISalesEngineering@eaton.com
to reach our application specialists.
- B002 Series Owner's Manual
- B002A Series Owner's Manual
- Approved Products List NIAP PP 3.0
- B002 Secure KVM Common Criteria Certificate
- Secure KVM Switches Validation Report
- KVM Switches Assurance Activities Report
- Assurance Continuity Maintenance Report
- Secure KVM Switch Security Target
- KVM Switch Protection Profile
- Peripheral Sharing Switch Control Mapping
- Owner's Manual for Secure KVM Switches, NIAP Protection Profile Version 4.0 (CAC)
- Owner's Manual for Secure KVM Switches, NIAP Protection Profile Version 4.0 (Non-CAC)
- Eaton Approved Product List NIAP PP 4.0
- Assurance Activities Report CAC Models
- Assurance Activities Report Non-CAC Models
- Common Criteria Certificate CAC Models
- Common Criteria Certificate Non-CAC Models
- Security Target CAC Models
- Security Target Non-CAC Models
- Validation Report CAC Models
- Validation Report Non-CAC Models