Part Number: N820-04M-OM4 New

Rated OM4, this 50/125 multimode fiber Ethernet cable with duplex LC connectors carries signals in 40/100 Gb networks.
- Rated OM4 to offer a high-speed 50/125 multimode fiber solution
- High-bandwidth fiber cable reaches 40/100 Gb speeds up to 300 m at 850 nm
- Ideal for upgrading 10 Gb applications to 40 Gb and 100 Gb for future use
- Laser-optimized for use with cost-effective VCSEL and LED laser light sources
- Aqua jacket allows immediate identification as OM4 cable in crowded applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Support Higher Bandwidths in Data Networks with OM4 Multimode 50/125 Fiber Patch Cable
As the amount of traffic in data networks grows, so does the need for next-generation devices and fiber cables to support higher bandwidths. This LC-to-LC multimode fiber optic Ethernet cable is well-suited for future-proofing 40/100 Gb Ethernet applications up to 300 meters (984 feet) at 850 nm.
Use with VCSEL Light Sources for a Cost-Effective, High-Bandwidth Solution
The N820-04M-OM4 is a laser-optimized multimode fiber (LOMMF) cable designed for use with vertical-cavity surface-emitting lasers (VCSELs) and LED lasers to offer a cost-effective, high-bandwidth solution over extended distances in the 850 nm wavelength range. It is commonly used in LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers.
Experience Reliable Performance with Premium Construction
Premium materials ensure this multimode fiber cable reliably carries data and voice signals. The N820-04M-OM4 has duplex male LC connectors on each end and features a low-smoke zero-halogen (LSZH) jacket that limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas. The aqua color of the jacket identifies the cable as OM4 rated. It meets current IEEE 802.3ae and TIA LOMMF standards, and is compatible with existing OM3- and OM4-rated 50/125 fiber solutions.
Specifications
OVERVIEW
UPC Code | 037332206633 |
Technology | Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Aqua |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125.0 |
Core Diameter (microns) | 50.0 |
Number of Fibers | 2 |
Cable Length (ft.) | 13.1 |
Cable Length (in.) | 157.2 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Fiber Cable Length | 4M (13.1 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Gbps; 40 Gbps; 100 Gbps |
Attenuation @ 850NM | 3.5 dB/km |
Attenuation @ 1300NM | 1.5 dB/km |
Insertion Loss | ≤0.20dB |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-10G-SR-C | Cisco-Compatible SFP-10G-SR SFP+ Transceiver - 10GBase-SR, LC Duplex MMF, 10 Gbps, 850 nm, 400 m (1312 ft.) |