Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

MODBUS Management Accessory Card for UPS Remote Monitoring and Control

Part Number:  MODBUSCARD

  • Internal MODBUS management accessory card
  • Simple installation and setup
  • Implements MODBUS RTU protocol
  • Provides RS-422/485 and RS-232 interfaces
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS. Implements MODBUS RTU protocol. Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register. Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time). Three sets of 8 dipswitches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options. Compatible with select SmartOnline UPS models only (The MODBUSCARD should be listed within the "UPS Accessories" or "Power Management & Hardware" sections of the compatible UPS product webpage).

Features

  • Tripp Lite's MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS.
  • Implements MODBUS RTU protocol.
  • Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register.
  • Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time).
  • Three sets of 8 dipswitches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options.
  • Compatible with select SmartOnline UPS models only (The MODBUSCARD should be listed within the "UPS Accessories" or "Power Management & Hardware" sections of the compatible UPS product webpage).

Package Includes

  • MODBUSCARD
  • Installation Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157065
PHYSICAL
Shipping Dimensions (hwd / in.)1.60 x 6.00 x 6.00
Shipping Weight (lbs.)0.55
Unit Dimensions (hwd / in.)0.600 x 2.350 x 5.280
Unit Weight (lbs.)0.11
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems
WEXT2C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3C Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.