Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations

Part Number:  CSHANDLEKIT

Adds a reversible handle, rolling caster wheels and a power cord manager to select AC and USB tablet/Chromebook charging stations. Ideal for schools, offices and other locations where multiple tablets or Chromebooks are used.

  • Converts an AC or USB charging station into a mobile cart*
  • Supports maximum load capacity of 350 lbs (158.8 kgs)
  • Includes reversible handle and power cord manager
  • Includes 2 swivel/locking casters and 2 swivel-only casters
  • Comes with all necessary installation hardware
*CS16USB charging stations excluded
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

The CSHANDLEKIT Mobile Cart Conversion Kit includes a reversible handle, rolling caster wheels and power cord manager that easily attach to your AC or USB charging station.* Perfect for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly, the CSHANDLEKIT allows for smooth mobility of your charging station. The four rolling casters are non-marking for environments where this is mandatory, and two of the casters lock into place for maximum stability at rest. The casters, easy-grip handle and convenient power cord manager mount to the charging station using the included hardware. The CSHANDLEKIT supports a maximum load capacity of 350 lbs (158.8 kgs).

*CS16USB charging stations excluded

Features

Converts Your AC or USB Tablet/Chromebook Charging Station Into a Mobile Cart*
  • Adds reversible handle, rolling caster wheels and power cord manager to your charging station
  • Ideal for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly
  • Supports a maximum load capacity of 350 lbs (158.8 kgs)
  • 2 swivel/locking casters and 2 swivel-only casters—all are non-marking
  • Comes with all necessary installation hardware

*CS16USB charging stations excluded

Package Includes

  • Reversible handle
  • Power cord manager
  • (4) Non-marking casters, 4 in.
  • (2) Caster-mounting brackets
  • (2) Handle-mounting brackets
  • (12) M5 screws
  • (12) M5 locking washers
  • (16) M6 screws
  • (16) M6 locking washers
  • (16) M6 flat washers
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188939
Accessory TypeMobile Cart Kit
Accessory ClassCharging Station Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.60 x 27.56 x 11.02
Shipping Weight (lbs.)23.00
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)21.15
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black CS48USB CS48USB Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black
Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White CS48USBW CS48USBW Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.