Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

8K fiber cable transmits enhanced UHD 8K video with Dynamic HDR and 4:4:4 color in home theater and digital signage applications.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
  • Detachable Micro-HDMI adapter for source end helps you pull cable through 3/4" conduit
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • 3-year limited warranty

Features

HDMI Cable Helps Your Gaming, Home Theater or Digital Signage Setup Get 8K-Ready
This HDMI cable (M/M) securely connects laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.

Enjoy the Clarity of 8K Video with 7.1-Channel Surround Sound and 4:4:4 Color
The P568FM-30M-8K6 supports UHD 8K video resolutions, 36-bit Deep Color, Dolby 7.1-channel surround sound and bandwidth up to 48 Gbps. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Take Advantage of the Most Advanced HDMI Features for Premier Picture Quality
This 8K-ready cable allows your compatible hardware to deliver up-to-date HDMI features, such as eARC (enhanced Audio Return Channel), which passes full-resolution surround sound signals to your speakers without compressing them. QMS (Quick Media Switching) switches from one frame rate to another without the delay of a blank screen between them. ALLM (Auto Low Latency Mode), VRR (Variable Refresh Rate) and QFT (Quick Frame Transport) reduce latency, refresh rate and lag for a more vivid gaming experience.

Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568FM-30M-8K6 is easier to install around corners and in hard-to-reach spaces behind equipment. Easily pull this AOC through 3/4” conduit utilizing the detachable connector. In addition, drill smaller holes if routing cable through walls or surfaces. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: The cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials. Contacts are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord. A removable HDMI (Type A) to Micro-HDMI (Type D) adapter for the source end is included to allow you to easily pull the cable through conduit.

System Requirements

  • Both source and display devices must be compatible with HDMI 2.1 standards to access HDMI 2.1 features
  • Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

P568FM-30M-8K6 HDMI Fiber Active Optical Cable, M/M, Black, 30 m (98 ft.) 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332284501
Product TypeActive Optical Cable (AOC)
TechnologyHDMI
Cable Type  Active
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution7680 × 4320 60Hz
Max 1280 x 720 (720p) Range (ft)98
Max 1920 x 1080 (1080p) Range (ft)98
Max 1920 x 1200 Range (ft)98
Max 2560 x 1600 Range (ft)98
Max 3840 x 2160 (4K@30Hz) Range (ft)98
Max 3840 x 2160 (4K@60Hz) Range (ft)98
Max 4096 x 2160 (4K) Range (ft)98
Max 5120 x 2880 (5K) Range (ft)98
Max 7680 x 4320 (8K@30Hz) Range (ft)98
Max 7680 x 4320 (8K@60Hz) Range (ft)98
Signal Range (ft)98
Signal Range (m)30
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)98
Signal TransmissionUnidirectional
AUDIO
Audio SpecificationDOLBY TRUE HD/DTS-HD
CONNECTIONS
Side A - Connector 1HDMI (MALE); MICRO HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCMP; VW-1
Cable Outer Diameter (OD)4.8mm
Wire Gauge (AWG)30/28/26
Cable Length (ft.)98
Cable Length (in.)1176
Minimum Bend Radius48mm
Number of Displays1
Form Factor/Mounting OptionsCable
Unit Dimensions (hwd / in.)9.250 x 2.910 x 8.860
ENVIRONMENTAL
Operating Temperature Range14° to 131°F (-10° to 55°C)
Storage Temperature Range-13° to 158°F (-25° to 70°C)
Relative Humidity10% to 80% RH, Non Condensing
Operating Humidity Range10% to 85% RH, NON-CONDENSING
Storage Humidity Range5% to 90% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
HDCP Specification1.4; 2.2; 2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsUL 94
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA B127A-1A1-BHBH B127A-1A1-BHBH HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA
HDMI over Cat6 Extender Kit, Wallplate, 4K 60Hz, HDR, Dual Output, IR, PoC, 230 ft., TAA B127A-2A1-FHFH B127A-2A1-FHFH HDMI over Cat6 Extender Kit, Wallplate, 4K 60Hz, HDR, Dual Output, IR, PoC, 230 ft., TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.