Part Number: P568FMM-10M-8K6 New

8K fiber cable transmits enhanced UHD 8K video with Dynamic HDR and 4:4:4 color in home theater and digital signage applications.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
- Detachable Micro-HDMI adapters help you pull cable through 1 in. conduit
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Fiber optic strands transmit audio/video over longer distances than standard copper
- Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
- 3-year limited warranty
Features
HDMI Cable Helps Your Gaming, Home Theater or Digital Signage Setup Get 8K-Ready
This HDMI cable (M/M) securely connects laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss.
Enjoy the Clarity of 8K Video with 7.1-Channel Surround Sound and 4:4:4 Color
The P568FMM-10M-8K6 supports UHD 8K video resolutions, 36-bit Deep Color, Dolby 7.1-channel surround sound and bandwidth up to 48 Gbps. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Take Advantage of the Most Advanced HDMI Features for Premier Picture Quality
This 8K-ready cable allows your compatible hardware to deliver up-to-date HDMI features, such as eARC (enhanced Audio Return Channel), which passes full-resolution surround sound signals to your speakers without compressing them. QMS (Quick Media Switching) switches from one frame rate to another without the delay of a blank screen between them. ALLM (Auto Low Latency Mode), VRR (Variable Refresh Rate) and QFT (Quick Frame Transport) reduce latency, refresh rate and lag for a more vivid gaming experience.
Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568FMM-10M-8K6 is easier to install around corners and in hard-to-reach spaces behind equipment. Detachable HDMI (Type A) to Micro-HDMI (Type D) adapters on each end help you pull the cable through one-inch conduit (drill smaller holes if routing cable through walls or surfaces). Note: The cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.
Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials. Contacts are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can interfere with your audio/video signal and disrupt the performance of your connected equipment. The cable draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling.
System Requirements
- Both source and display devices must be compatible with HDMI 2.1 standards to access HDMI 2.1 features
- Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
P568FMM-10M-8K6 HDMI Fiber Active Optical Cable, M/M, Black, 10 m (33 ft.)
Specifications
OVERVIEW
UPC Code | 037332289063 |
Product Type | Active Optical Cable (AOC) |
Technology | HDMI |
Cable Type | Active |
VIDEO
Video Input | HDMI (MALE) |
Video Output | HDMI (MALE) |
Max Supported Video Resolution | 7680 x 4320 (8K) @ 60Hz |
Max 1280 x 720 (720p) Range (ft) | 33 |
Max 1920 x 1080 (1080p) Range (ft) | 33 |
Max 1920 x 1200 Range (ft) | 33 |
Max 2560 x 1600 Range (ft) | 33 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 33 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 33 |
Max 4096 x 2160 (4K) Range (ft) | 33 |
Max 5120 x 2880 (5K) Range (ft) | 33 |
Max 7680 x 4320 (8K@30Hz) Range (ft) | 33 |
Max 7680 x 4320 (8K@60Hz) Range (ft) | 33 |
Signal Range (ft) | 33 |
Signal Range (m) | 10 |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
Maximum Signal Range (ft) | 33 |
Signal Transmission | Unidirectional |
AUDIO
Audio Specification | DOLBY TRUE HD/DTS-HD |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE); MICRO HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE); MICRO HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Color | Black |
Material of Construction | CABLE: PVC, CONNECTOR: ZINC ALLOY |
Cable Jacket Color | Black |
Connector Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5MM |
Wire Gauge (AWG) | 30/28/24 |
Cable Length (ft.) | 33 |
Cable Length (in.) | 396 |
Minimum Bend Radius | 48mm |
Number of Displays | 1 |
Form Factor/Mounting Options | Cable |
Unit Dimensions (hwd / in.) | 1.540 x 9.250 x 8.860 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 131°F (-10° to 55°C) |
Storage Temperature Range | -13° to 158°F (-25° to 70°C) |
Operating Humidity Range | 10% to 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% to 90% RH, NON-CONDENSING |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
HDCP Specification | 1.4; 2.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
Model Number | Description | |
---|---|---|
B156-002-H8K | 2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
B156-003-H8K | 3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA |
Video Switches
Model Number | Description | |
---|---|---|
B127A-4X4-BH4PH | 4x4 HDMI over Cat6 Matrix Switch Kit, Switch/4x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images