Medical-Grade Temperature Sensor for Healthcare Power Modules, 2 ft. (0.6 m)
Part Number: HCTHERMISTOR
- Monitors battery temperature to help prevent overcharging and protect battery life
- Ends connect to RJ45 battery temperature port and battery’s negative terminal
- Shuts down battery charger if battery temperature exceeds 50°C
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332164575 |
Accessory Type | Temperature Sensor |
Accessory Class | UPS Accessories |
PHYSICAL
Cable Length (in.) | 24 |
Unit Dimensions (hwd / in.) | 5.000 x 0.500 x 0.500 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Inverters
Model Number | Description | |
---|---|---|
![]() |
HC150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 |
![]() |
HC350SR | 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface |
![]() |
HCINT150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |
![]() |
HCINT350SNR | 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |