Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers power to medical equipment attached to IV poles, crash carts and mobile workstations in operating rooms and other patient care vicinities.

  • UL 1363A power strip approved for use inside and outside patient care vicinities
  • Electronic load monitor measures rated cord current for NFPA 99 safety
  • 6 NEMA 5-15R-HG outlets feature plastic locking covers for protection
  • Switchless design helps prevent accidental shutdown of essential equipment
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew 

Features

Medical-Grade Power Strip Approved for Patient Care Vicinities
The PS-607-HG-OEMLM features six NEMA 5-15R-HG “green dot” hospital-grade outlets that supply power to equipment mounted to IV poles, mobile carts, crash carts and mobile medical workstations inside and outside patient care vicinities. Compliant with UL 1363A specifications, this power strip can be used in patient rooms, operating rooms, therapy rooms, dialysis rooms, labs, and assisted living and home health environments.

Monitor Your Power Load to Remain Within NFPA 99 Guidelines
This power strip features an electronic two-digit load monitor that lets you know if the strip is close to reaching or exceeding National Fire Protection Association (NFPA) 99 standards (“The sum of the ampacity of all appliances connected to the outlets does not exceed 75 percent of the ampacity of the flexible cord supplying the outlets.”). If the rated cord current exceeds the NFPA 99 limit, the load monitor flashes and switches colors to catch your attention from a distance without creating alarm fatigue. 

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ power strip features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Two resettable circuit breakers will shut down all AC input if the power strip determines the connected equipment load is drawing too much power. Plastic safety covers block access to unused outlets.

Ready for Installation in Demanding Medical Environments
The seven-foot (2.1-meter) cord with NEMA 5-15P-HG “green dot” plug connects to a wall outlet. Built-in mounting flanges let you install the durable all-metal housing on any mobile cart or IV pole (using PSCLAMP, sold separately) for distributing power to movable rack-, table- and pedestal-mounted equipment. Scan the Easy Asset QR code on the side of the power strip to access product resources and other critical information.

Package Includes

  • PS-607-HG-OEMLM UL 1363A Medical-Grade Power Strip, 6 Outlets, 7 ft. (2.1 m) Cord
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332287694
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Connection TypeNEMA 5-15P-HG
Input Plug FeaturesHospital Grade Plug
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)7
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesNo power switch
Diagnostic LED DetailsNORMAL OPERATING CONDITION: BLUE LED DISPLAY ; EXCEEDS OPERATING CONDITION: FLASHING RED LED DISPLAY
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Housing ColorWhite
Included Mounting AccessoriesMounting tabs and flanges
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Outlets Measurement (Center to Center)1.52 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.17 x 5.98 x 2.17
Shipping Weight (lbs.)3.26
Unit Dimensions (hwd / in.)13.630 x 2.500 x 1.840
Unit Weight (lbs.)2.4
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsUL 1363A
Product ComplianceNFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs CT120 CT120 Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.