Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Part Number:  PSHGCOVERKIT

Replacements for lost, broken or damaged covers on compatible Tripp Lite hospital-grade power strips.
  • Set includes 6 duplex outlet covers (12 outlets) and installation hardware
  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • White plastic locking covers are original OEM replacements that retain agency rating
  • Compatible with hospital-grade power strips with mounted duplex locking covers
Have a Question?
Contact Us

Features

Replacement Locking Outlet Covers for Hospital-Grade Power Strips
The PSHGCOVERKIT contains six duplex locking outlet covers and 24 black screws for installing the covers. Ideal replacements for lost, broken or otherwise damaged covers, these white plastic covers fit all hospital-grade power strips with mounted duplex locking covers, including PS-415-HGULTRA, PS-615-HGOEM and other compatible NEMA 5-15R-HG and NEMA 5-20R-HG healthcare power strips. The covers are original OEM replacement parts, which retain their agency rating.
 
Exclusive Antimicrobial Protection Fights Healthcare-Acquired Infections (HAIs)
These outlet covers are protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

System Requirements

  • Hospital-grade power strip with mounted duplex locking covers

Package Includes

  • (6) Duplex locking outlet covers with mounting holes
  • (24) Mounting screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209559
Accessory TypeOutlet Cover
Accessory ClassPower Strip Accessories
INPUT
Input Cord Length (ft.)0
OUTPUT
Output ReceptaclesUniversal outlets
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Mounting Holes or SlotsNo
Unit Dimensions (hwd / in.)0.340 x 3.000 x 4.000
Unit Weight (lbs.)0.19
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product ComplianceRoHS

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.