Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Part Number: HGOUTLETCVR
Insert into wall outlets or power strips and lock into place to prevent the connection of unauthorized devices.
- Removable covers are designed for repeated use in NEMA 5-15R outlets
- Ideal for childproofing your home’s wall outlets when properly installed
- Self-locking feature allows easy installation with no tools required
- Requires Phillips screwdriver for removal to ensure optimal security
- Set includes 4 outlet covers and nylon screws to lock covers into place
Features
Reusable Covers Protect Unused Outlets Against Unauthorized Access
This set of four hospital-grade outlet covers are safe, easy and convenient to use. These covers meet healthcare agency requirements. They are also recommended for childproofing your home to prevent children from accessing electrical outlets.
Nearly Impossible to Remove Without a Tool
The HGOUTLETCVR outlet covers are easy to insert into an AC wall receptacle, power strip or surge protector. Just push the cover and the included nylon screw into the outlet to lock it tight. Each cover is designed for repeated use. To remove, use a Phillips-head screwdriver to remove the locking screw.
Compatible with Tripp Lite Power Strips and Surge Protectors
These removable covers protect most standard home and office wall outlets, as well as PS-415-HGULTRA, SPS415HGULTRA, PS-410-HGOEMCC, PS-415-HG-OEM, PS-615-HG-OEM, PS410HGOEMX, PS-415-HG, PS-602-HG, PS-606-HG, PS-615-HG, RS1215-HG, ISOBAR6ULTRAHG, SPS-615-HG, SPS606HGRA, SPS610HGRA and other power strips with NEMA 5-15R-HG and NEMA 5-15R outlets.
System Requirements
Any NEMA 5-15R-HG and NEMA 5-15R outlets, including wall receptacles and hospital-grade power strips and surge protectors
Package Includes
- (4) Outlet covers
- Instruction sheet
Specifications
OVERVIEW
UPC Code | 037332175991 |
Accessory Type | Outlet Cover |
Accessory Class | PDU Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.80 x 4.72 x 5.52 |
Shipping Weight (lbs.) | 0.05 |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images