Part Number: P568-025-8K6 New
Connects your HDMI-compatible source and display devices to transmit enhanced 8K video with Dynamic HDR.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
- Patented bonded pair design allows for smaller outside diameter, flexible 26AWG cable
- Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
- Supports eARC for full-resolution object-based surround sound with no compression
- Double shielded to reduce potentially harmful line noise that can disrupt the AV signal
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
HDMI Cable Helps Your Gaming, Home Theater or Digital Signage Setup Get 8K-Ready
This HDMI cable (M/M) allows your compatible hardware to deliver up to 8K resolutions while securely connecting source and display devices compatible with HDMI audio/video signals. Backward compatible with all your existing HDMI devices, including Blu-ray players, game consoles and 4K televisions, the P568-025-8K6 is ideal for future-proofing your high-definition or UHD AV application in anticipation of an 8K upgrade.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The P568-025-8K6 supports 8K video resolutions and 7.1-channel surround sound, including Dolby Atmos. It supports Dynamic HDR, which maintains premium contrast and color in each scene or even each frame. HDCP 2.2 encryption allows you to stream 4K content with no complications. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Take Advantage of the Most Advanced HDMI Features for Premier Picture Quality
This 8K-ready cable allows your compatible hardware to deliver up-to-date features, such as eARC (enhanced Audio Return Channel), which passes full-resolution surround sound signals to your speakers without compressing them. QMS (Quick Media Switching) switches from one frame rate to another without the delay of a blank screen between them. ALLM (Auto Low Latency Mode), VRR (Variable Refresh Rate) and QFT (Quick Frame Transport) reduce latency, refresh rate and lag for a more vivid gaming experience.
Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.
System Requirements
Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
P568-025-8K6 HDMI Cable, 8K @ 60 Hz, M/M, Black, 25 ft. (7.6 m)
Specifications
OVERVIEW
UPC Code | 037332290403 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 7680 x 4320 (8K) @ 60Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | eARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Minimum Bend Radius | 36.5mm |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Unit Dimensions (hwd / in.) | 17.000 x 14.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B127A-1A1-BHBH | HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA | |
BHDBT3-TRX2 | HDBaseT 3.0 Transmitter and Receiver Kit, HDMI 4K 60 Hz (4:4:4), RS-232, IR Control, Up to 328 ft. (100 m), TAA |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
B156-002-H8K | 2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
B156-003-H8K | 3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
B156E-002-H8K-K | 2-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA | |
B156E-003-H8K-K | 3-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images