Part Number: DUNVPJT
Suspends a digital projector from the ceiling, which saves valuable wall and floor space. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
- Universal design fits most projector brands
- Quick-release feature allows easy projector maintenance
- 360° swivel and -20° to +20° tilt for wide range of motion
- Supports up to 55 lbs (24.9 kgs)
- 5-year limited warranty
Overview
The DUNVPJT Full Motion Universal Ceiling Mount saves valuable wall and floor space by suspending your digital projector from the ceiling. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, the DUNVPJT fits most projector brands.
An integrated ball-joint design allows easy customization of your viewing at any time. A 360° swivel and -20° to +20° tilt capability provides comfortable viewing from multiple angles. The easy-grip adjustment knob holds the image position with no sag or drift. A quick-release connector allows easy removal of the projector for cleaning or light bulb replacement and reinstallation with no realignment necessary.
The durable all-metal unit supports up to 55 lbs (24.9 kgs). The scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Installation hardware is included. The DUNVPJT's base plate and four adjustable support arms conform to hole patterns located on the housing of most projectors.
Features
- Suspends digital projector from ceiling
- Fits most projector brands
- Installation hardware included
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
Easy Adjustment for Comfortable Viewing
- 360° swivel and -20° to +20° tilt capability provides comfortable viewing from multiple angles
- Integrated ball-joint design enables easy view customization
- Easy-grip knob holds image position with no sag or drift
Quick-Release Connector
- Allows projector to be removed for maintenance and reinstalled quickly with no realignment necessary
Durable Metal Construction
- Supports up to 55 lbs (24.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
Universal Mount Fits Most Projector Brands
- Base plate and 4 adjustable support arms conform to hole patterns on projector's housing
Package Includes
- Base assembly
- Base
- (4) Adjustable support arms
- Locking screw
- (4) M3 x 25 mm screws
- (4) M4 x 25 mm screws
- (4) M5 x 25 mm screws
- (4) M6 x 25 mm screws
- (4) M6 x 12 mm screws
- (4) M4 washers
- (8) M6 washers
- (8) Spacers
- (4) Anchor bolts
- (4) Concrete anchors
- (4) Washers (for anchor bolts)
- (4) Mounting plates
- Hex key
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332185679 |
| Device Compatibility | Projector |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Motion | Full |
| Mounting Location | Ceiling |
| Degrees of Motion | -20/+20 Tilt; 360 Swivel |
| Maximum Weight Capacity (lbs.) | 55 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 5.51 x 6.34 x 6.34 |
| Shipping Weight (lbs.) | 4.49 |
| Unit Dimensions (hwd / in.) | 5.310 x 5.900 x 19.680 |
| Unit Weight (lbs.) | 3.61 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images