Part Number: BINTSYS
Mounts your 9PX UPS system and accessories in a single mobile unit.
- Configurable platform designed exclusively for Eaton 9PX UPS systems
- Vertically stacks UPS and accessories into one compact footprint
- Swivel casters provide smooth rolling over uneven surfaces
- Included leveling feet help secure the 9PX and accessories firmly in place
- Compatible with Eaton's 5kVA to 11kVA 9PX models and modules
- 3-year limited warranty
Features
Designed Exclusively for Eaton’s 9PX UPS System
This Battery Integration System mounts your 9PX UPS system and its connected accessories in one compact space. Stack your UPS system, external battery modules, power modules and step-down transformer vertically in a compact footprint. Attach the included metal plates to secure all components. Four heavy-duty casters are included for rolling the unit where needed. Two casters lock into position to prevent movement while the 9PX is in use, and four leveling feet hold the unit securely in place. The BINTSYS is compatible with Eaton’s 5kVA to 11kVA 9PX models.
System Requirements
Compatible with Eaton 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-L, 9PX6KP1, 9PX6KP2, 9PX6KTF5, 9PX8K, 9PX8KHW, 9PX8KTF5, 9PX11K, 9PX11KHW, 9PX11KTF5, 9PX11KTF11, 9PXEBM180RT, 9PXEBM240RT, 9PXPPDM1, 9PXPPDM2 and 9PXTFMR5
Package Includes
- Trolley frame
- (2) Seismic side panels
- (2) Front wheels with brakes
- (2) Rear wheels
- (4) Frame holders
- (36) Plates with screws
- (4) Leveling feet
Specifications
OVERVIEW
UPC Code | 743172040527 |
Accessory Type | Battery Integration System |
Accessory Class | UPS Accessories |
PHYSICAL
Unit Dimensions (hwd / in.) | 23.600 x 8.200 x 37.240 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- Eaton 9PX 8000 9PX 11000 9PX EBM 240V Installation and User Manual
- Eaton 9PX 5000 9PX 6000 9PX EMB 180 V Installation and User Manual
- Eaton 9PX5KP1 and 9PX6KP1 Interconnect Diagram
- Eaton 9PX3K3U and 9PX EBM 180 V Installation and User Manual
- Eaton 9PX UPS 700-3000 VA 2U Owner's Manual
- Eaton 9PX8KSP 9PX10KSP 9PXEBM360SP Installation and User Manual
- Eaton 9PX6KSP 9PXEBM240SP Installation and User Manual
- Product Datasheet
Design Resources
Product Literature
Useful Web Pages
Product Images