Part Number: SC240RT
Extends the runtime of your 9PX UPS system by allowing you to add more extended battery modules (EBM).
- Extends runtime of your 9PX UPS system with extra EBMs
- Helps you add up to 12 EBMs to an 8kVA or 11kVA UPS model
- Line and match styling with rack-mount or tower configurations
- 3-year limited warranty
Features
Add More Runtime to Your Eaton UPS System
The SC240RT supercharger allows you to add as many as 12 extended battery modules (EBM) to your 8kVA or 11KVA 9PX UPS system or power module, including 9PX8K and 9PX11K. Hardware is included for installing the 3U unit in rack or tower configurations.
System Requirements
Eaton 9PX8KPM, 9PX8KHW, 9PX8K, 9PX8KTF5, 9PX11KPM, 9PX11KHW, 9PX11K, 9PX11KTF5, 9PX11KTF11, 9PX11KTF11M UPS systems and power modules
Package Includes
SC240RT Supercharger, 240VDC
Specifications
OVERVIEW
UPC Code | 743172040503 |
Accessory Type | Battery Charger |
Accessory Class | UPS Accessories |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Minimum Required Rack Depth (inches) | 31 |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 27.500 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; cUL Listed |
Product Compliance | RoHS; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
9PX11K | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower |
![]() |
9PX11KHW | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower |
![]() |
9PX11KPM | Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
![]() |
9PX11KTF11 | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U |
![]() |
9PX11KTF11M | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, 3 L6-30R Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U |
![]() |
9PX11KTF5 | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower |
![]() |
9PX8K | Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower |
![]() |
9PX8KHW | Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower |
![]() |
9PX8KPM | Eaton 9PX 8kVA 7.2kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
![]() |
9PX8KTF5 | Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower |
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
9PXEBM240RT | Eaton 9PX 240V Extended Battery Module (EBM) for Select 8kVA to 11kVA UPS, 3U Rack/Tower |
Accessories
Model Number | Description | |
---|---|---|
![]() |
BINTSYS | Eaton UPS Battery Integration System with Casters |
Documents & Downloads
Documentation
- Eaton 9PX5KP1 and 9PX6KP1 Interconnect Diagram
- Eaton Bypass Power Module Installation and User Manual
- Eaton 9PX UPS Supercharger 240VDC Installation and User Manual
- Eaton 9PX UPS PPDM and Transformers Installation and User Manual
- Eaton 9PX UPS Maintenance Bypass Installation and User Manual
- Eaton 9PX UPS Battery Integration System Installation and User Manual
- Eaton 9PX 8-11 kVA UPS Installation and User Manual
- Eaton 9PX 8-10 kVA UPS Installation and User Manual
- Eaton 9PX 6 kVA UPS Installation and User Manual
- Eaton 9PX 5-6 kVA UPS Installation and User Manual
- Eaton 9PX3K3U and 9PX EBM 180 V Installation and User Manual
- Eaton 9PX 1-3 kVA UPS Installation and User Manual
- Eaton 2 Post Rack Kit Installation and User Manual
- Product Datasheet
Product Literature
Declarations of Conformity
Case Studies
Product Images