Part Number: P580-020-8K6
8K DisplayPort cable connects your source and display devices to transmit enhanced 8K Ultra HD audio/video with HDR and 4:4:4 chroma.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 8K video content
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
DisplayPort 1.4 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed DisplayPort (DP) cable (M/M) securely connects source and display devices compatible with DP 1.4 audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, game consoles and 4K televisions, the P580-020-8K6 is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio and 4:4:4 Color
The P580-020-8K6 supports 8K Ultra HD resolutions up to 7680 x 4320 at 60 Hz with multi-channel sound. It’s compatible with DisplayPort 1.4 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K content with no complications. This BT.2020-compatible cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts and connectors are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the DisplayPort cord.
System Requirements
Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
P580-020-8K6 DisplayPort Cable (M/M), 8K 60 Hz, 20 ft. (6.1 m)
Specifications
OVERVIEW
| UPC Code | 037332290953 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Video Input | DISPLAYPORT (MALE) |
| Video Output | DISPLAYPORT (MALE) |
| Max Supported Video Resolution | 7680 x 4320 (8K) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | Yes |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| Signal Transmission | Bidirectional |
| Bandwidth | 32.4 Gbps |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Blue |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 7.3MM |
| Wire Gauge (AWG) | 26 |
| Cable Length (ft.) | 20 |
| Cable Length (in.) | 240 |
| Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 17.000 x 14.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.86 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 0% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Displayport Specification | 1.4 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BDBDA | DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA | |
| B127A-1A1-BDBH | DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B156-002-8K | 2-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
| B156-003-8K | 3-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
| B156E-002-8K-K | 2-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA | |
| B156E-003-8K-K | 3-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images


















