Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Clamp-On Power Strip Holder, White, International
Part Number: CLAMPINTL
- Adjustable desk clamp fits most tables and other flat surfaces 10–50 mm thick
- Adds AC accessibility at arm’s length to avoid connecting power cords under your desk
- Accommodates most surge protectors and power strips 50–70 mm wide
- EVA foam pads on the clamp protect your desktop from scuffs and scratches
- Heavy-duty ABS construction strong and durable enough for day-to-day use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332255631 |
Accessory Type | Mounting Accessories |
Accessory Class | Power Strip Accessories |
INPUT
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | Universal outlets |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | ABS |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | No |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 4.13 x 2.80 x 6.70 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 3.900 x 2.400 x 6.400 |
Unit Weight (lbs.) | 0.81 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |