Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Easy-to-install brackets safely and securely mount a straight cable runway vertically to a wall.
  • Securely connects cable management ladders vertically to the wall of your data center
  • Ladders can be safely routed from the wall to outside an enclosure or open frame rack
  • Compatible with 12 in. and 18 in. straight 1.5 x 0.375 in. (38 x 9.5 mm) cable runway
  • Works with SmartRack® ladder system accessories and runways
  • 5-year limited warranty

Features

Cable Ladder Bracket Kit Secures Your Data Center’s Runway System Vertically to a Wall
These cutting-edge SmartRack cable runway vertical wall brackets create a secure connection to the wall of your server room or data center. User-supplied hardware is required to secure the durable brackets to the wall. The mounting surface must be able to support the combined equipment load safely. Be sure to use suitable mounting means when installing to cinder block, concrete, drywall or wooden studs. The SRLVRTBRKT is designed for straight cable runway measuring 1.5 x 0.375 inches (38 x 9.5 millimeters) in diameter, including SRCABLELADDER and SRCABLELADDER18.

System Requirements

  • Compatible with straight ladder sections, including SRCABLELADDER and SRCABLELADDER18

Package Includes

  • (2) Wall brackets
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214560
Accessory TypeCable Management Accessories
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)1.97 x 1.97 x 2.80
Shipping Weight (lbs.)0.44
Unit Dimensions (hwd / in.)1.929 x 1.490 x 1.590
Unit Weight (lbs.)0.350
Cable Manager Form FactorVertical
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.