Part Number: P037-004 New

C14 to C21 15A heavy-duty cable connects high-output devices with C13/C22 power connectors commonly found on high-powered IT equipment.
- Recommended for powering switches, servers and other high-powered network devices
- 15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
- Thick 14 AWG wire manages high power levels required for larger equipment
- 4 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
15A C14-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable, including AI/machine-learning data centers. The four-foot (1.2-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU or UPS in a crowded rack enclosure.
Recommended for High-Temperature Environments
The P037-004 can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (overall operating temperature maximum 105°C/221°F) equipment, to a PDU or UPS system. It’s an ideal upgrade to a power cord with improved temperature threshold for data center applications in which temperature control and fire safety are high priorities.
Package Includes
P037-004 Power Cord, C14 to C21, 4 ft. (1.2 m), Black
Specifications
OVERVIEW
UPC Code | 037332293312 |
Device Compatibility | Computer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C21 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2; VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 11mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 4 |
Cable Length (in.) | 48 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.86 x 0.50 |
Shipping Weight (lbs.) | 0.62 |
Unit Dimensions (hwd / in.) | 12.800 x 8.900 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
Operating Humidity Range | 10% TO 65% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 65% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |