Part Number: P037-2P5-ABL
C14 to C21 15A heavy-duty cable connects high-output devices with C13/C22 power connectors commonly found on high-powered IT equipment.
- Recommended for powering switches, servers and other high-powered network devices
- 15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
- Thick 14 AWG wire manages high power levels required for larger equipment
- 2.5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
- Blue cable jacket allows quick identification of devices in a crowded rack enclosure
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
15A C14-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable, including AI/machine-learning data centers. The 2.5-foot (0.76-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU or UPS in a crowded rack enclosure.
Recommended for High-Temperature Environments
The P037-2P5-ABL can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (overall operating temperature maximum 105°C/221°F) equipment, to a PDU or UPS system. It’s an ideal upgrade to a power cord with improved temperature threshold for data center applications in which temperature control and fire safety are high priorities.
Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cable has a blue PVC jacket with fully molded blue ends, which is easy to identify quickly in a crowded PDU or UPS system and helps prevent the cable from becoming accidentally disconnected.
Package Includes
P037-2P5-ABL Power Cord, C14 to C21, 2.5 ft. (0.76 m), Blue
Specifications
OVERVIEW
| UPC Code | 037332293244 |
| Device Compatibility | Computer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C21 |
PHYSICAL
| Plug Color | Blue |
| Cable Jacket Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2; VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.3mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 2.5 |
| Cable Length (in.) | 24 |
| Shipping Dimensions (hwd / in.) | 10.98 x 7.01 x 0.50 |
| Shipping Weight (lbs.) | 0.42 |
| Unit Dimensions (hwd / in.) | 12.800 x 8.900 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
| Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
| Operating Humidity Range | 10% TO 65% RH, NON-CONDENSING |
| Storage Humidity Range | 10% TO 65% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |




















