Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

C20 to C21 20A heavy-duty cable connects high-output devices with C19/C22 power connectors commonly found on high-powered IT equipment.

  • Recommended for powering switches, servers and other high-powered network devices
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Thick 12 AWG wire manages high power levels required for larger equipment
  • 4 ft. length allows flexibility in placing devices within the rack while avoiding cable clutter

Features

20A C20-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable, including AI/machine-learning data centers. The four-foot (1.2-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU or UPS in a crowded rack enclosure.

Recommended for High-Temperature Environments
The P035-004 can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (overall operating temperature maximum 105°C/221°F) equipment, to a PDU or UPS system. It’s an ideal upgrade to a power cord with improved temperature threshold for data center applications in which temperature control and fire safety are high priorities.

Package Includes

P035-004 Power Cord, C20 to C21, 4 ft. (1.2 m), Black

Specifications

OVERVIEW
UPC Code037332293046
Device CompatibilityNetwork Switch; PDU; UPS
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C21
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2; VW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)4
Cable Length (in.)48
Shipping Dimensions (hwd / in.)12.80 x 8.86 x 0.50
Shipping Weight (lbs.)0.62
Unit Dimensions (hwd / in.)12.800 x 8.860 x 0.500
Unit Weight (lbs.)0.6200
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range10% TO 65% RH, NON-CONDENSING
Storage Humidity Range10% TO 65% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceWEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.