Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

C20 to C21 20A heavy-duty cable connects high-output devices with C19/C22 power connectors commonly found on high-powered IT equipment.

  • Recommended for powering switches, servers and other high-powered network devices
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Thick 12 AWG wire manages high power levels required for larger equipment
  • 2.5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
  • White cable jacket allows quick identification of devices in a crowded rack enclosure

Features

20A C20-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable, including AI/machine-learning data centers. The 2.5-foot (0.76-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU or UPS in a crowded rack enclosure.

Recommended for High-Temperature Environments
The P035-2P5-AWH can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (overall operating temperature maximum 105°C/221°F) equipment, to a PDU or UPS system. It’s an ideal upgrade to a power cord with improved temperature threshold for data center applications in which temperature control and fire safety are high priorities.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cable has a white PVC jacket with fully molded white ends, which is easy to identify quickly in a crowded PDU or UPS system and helps prevent the cable from becoming accidentally disconnected.

Package Includes

P035-2P5-AWH Power Cord, C20 to C21, 2.5 ft. (0.76 m), White

Specifications

OVERVIEW
UPC Code037332293183
Device CompatibilityNetwork Switch; PDU; UPS
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C21
PHYSICAL
Plug ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingFT2; VW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)2.5
Cable Length (in.)30
Shipping Dimensions (hwd / in.)12.80 x 8.86 x 0.50
Shipping Weight (lbs.)0.62
Unit Dimensions (hwd / in.)12.800 x 8.860 x 0.500
Unit Weight (lbs.)0.6200
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range10% TO 65% RH, NON-CONDENSING
Storage Humidity Range10% TO 65% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceWEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.