Part Number: P035-2P5 New

C20 to C21 20A heavy-duty cable connects high-output devices with C19/C22 power connectors commonly found on high-powered IT equipment.
- Recommended for powering switches, servers and other high-powered network devices
- 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
- Thick 12 AWG wire manages high power levels required for larger equipment
- 2.5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
20A C20-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable, including AI/machine-learning data centers. The 2.5-foot (0.76-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU or UPS in a crowded rack enclosure.
Recommended for High-Temperature Environments
The P035-2P5 can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (overall operating temperature maximum 105°C/221°F) equipment, to a PDU or UPS system. It’s an ideal upgrade to a power cord with improved temperature threshold for data center applications in which temperature control and fire safety are high priorities.
Package Includes
P035-2P5 Power Cord, C20 to C21, 2.5 ft. (0.76 m), Black
Specifications
OVERVIEW
UPC Code | 037332293152 |
Device Compatibility | Network Switch; PDU; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C21 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2; VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 11mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 2.5 |
Cable Length (in.) | 30 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.86 x 0.50 |
Shipping Weight (lbs.) | 0.62 |
Unit Dimensions (hwd / in.) | 12.800 x 8.860 x 0.500 |
Unit Weight (lbs.) | 0.6200 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
Operating Humidity Range | 10% TO 65% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 65% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |