Part Number: P036-002-ABL
C19 to C20 20A heavy-duty extension cable connects high-output devices with C19/C20 power connectors, including blade server chassis.
- Recommended for powering servers, routers and other high-output network devices
- Blue cable jacket allows quick identification of devices in a crowded rack enclosure
- 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
- C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
20A C20-to-C19 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a server, router, network switch or blade server enclosure to a UPS system or PDU. It can also replace or upgrade the standard power cord provided by the device’s manufacturer. The two-foot (0.6-meter) length helps reduce cable clutter and minimize the risk of tripping.
Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cable has a blue PVC jacket, which is easy to identify quickly in a crowded PDU or UPS system and helps prevent the cable from becoming accidentally disconnected.
Package Includes
P036-002-ABL C19 to C20 Heavy-Duty Extension Cord, 2 ft. (0.6 m), Blue
Specifications
OVERVIEW
| UPC Code | 037332289001 |
| Device Compatibility | Network Switch; PDU; Router; Server; UPS |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 20 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C20 |
| Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
| Plug Color | Blue |
| Cable Jacket Color | Blue |
| Connector Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 8.2mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 12 |
| Cable Length (ft.) | 2 |
| Cable Length (in.) | 24 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
| Shipping Weight (lbs.) | 0.93 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 65% RH |
| Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
| Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |




















