Part Number: U415-002-BDS New

Switches between 2 video sources on a single display or switches one video source between 2 displays up to 8K 60 Hz.
- Recommended for digital signage, home theaters and 4K video presentations
- Supports UHD resolutions up to 4K @ 120 Hz (4:4:4) or 8K @ 60 Hz
- HDCP passthrough allows 4K/8K signals from source to display with no loss in resolution
- USB-C PD 3.0 pass-through ports provide up to 100W charging to the host computer
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- 3-year limited warranty
Features
Connect 2 Audio/Video Sources to a Display or 2 Displays to a Single A/V Source
The U415-002-BDS connects two 8K or 4K source devices to one 8K or 4K display and lets you switch back and forth between them. Or you can connect two displays to a single source and switch between the displays. This bi-directional HDMI switch works with a wide range of sources (media servers, Blu-ray players, game consoles, etc.) and displays (televisions, monitors, projectors) to let you customize your A/V installation.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This switch is recommended anywhere a variety of video signals is transmitted to a hi-def display. It is suitable for home theaters, video and multimedia presentations, security applications or digital signage in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Also Functions as a USB Hub and Multiport Adapter
When not being used as an 8K video switch, the U415-002-BDS acts as a USB-C hub for connecting peripherals and charging mobile devices. It can switch between two hosts and one USB-C peripheral or one host and two peripherals. It supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers between the host and an external storage device. The USB-C PD 3.0 port also provides up to 100W for charging the host device.
Transmits Top-of-the-Line Ultra High Definition Video
This USB-C switch is capable of extending the host device’s desktop or mirroring the host’s content to a connected display at 8K (7680 x 4320) at 60 Hz or 4K (3840 x 2160) at 120 Hz. Ideal for creative professionals and gamers looking for the best video resolution possible, the U415-002-BDS can switch between a work or personal laptop and a high-end design or gaming laptop quickly and easily. Note: Only one video output is supported at one time. The host device(s), USB-C cabling and display(s) must support DisplayPort Alt Mode and 8K video resolution for 8K resolution to be obtained.
Plug-and-Play Operation for Quick Setup and Immediate Use
The U415-002-BDS works right out of the box with no software or external power required. Connect your devices to the switch’s USB-C ports with user-supplied USB-C cables (sold separately). Use the push button on top of the unit to switch between the dual ports. A blue LED identifies which output is being used. The two USB-C outputs are compatible with USB-C-to-HDMI or USB-C-to-DisplayPort adapter cables for use with traditional video inputs on monitors and televisions.
System Requirements
- Computer(s) with an available USB-C input
- Computer must support USB 3.2 Gen 2 (10 Gbps) to transfer data at 10 Gbps output
- Computer(s), USB-C cabling and display(s) must all support 8K video resolution for 8K resolution to be achieved
- Power adapter and USB-C cable capable of 100W PD charging are required for 100W PD charging
Package Includes
- U415-002-BDS 2x1 Bi-Directional USB-C Switch
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332288196 |
Product Type | USB-C Switch + Hub |
Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Tablet; Video Game System; Watch |
Technology | Thunderbolt; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | USB C (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | (2) USB C (FEMALE) |
Video Ports Details | DisplayPort 1.4 |
Resolutions Supported | Capable of transmitting video to a USB-C display at resolutions up to 8K (7680 x 4320) @ 60 Hz and 4K (3840 x 2160) @ 120 Hz |
Supported Resolutions | 3840x4320 (4K); 7680x2160 (8K) |
Max Supported Video Resolution | 7680 x 4320 @ 60 Hz |
Extended Mode | Yes |
Extended Mode Details | Capable of extending the desktop of the host(s) to a connected USB-C display at resolutions including 8K (7680 x 4320) @ 60 Hz or 4K (3840 x 2160) @ 120 Hz. Note: Only one display may be used at a time. The switch may be connected between two displays and one source, with the pushbutton used to switch displays, or with two hosts and one display to switch between hosts. |
Mirror Mode | Yes |
Mirror Mode Details | Capable of mirroring the content of the host(s) to a connected USB-C display at resolutions including 8K (7680 x 4320) @ 60 Hz or 4K (3840 x 2160) @ 120 Hz. Note: Only one display may be used at a time. The switch may be connected between two displays and one source, with the pushbutton used to switch displays, or with two hosts and one display to switch between hosts. |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
Bandwidth | 40 Gbps |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
DATA
Data Ports | (2) USB C (FEMALE) |
Data Ports Details | (2) USB-C - USB 3.2 Gen 2 (10 Gbps) |
POWER
USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (2) USB C (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Type | Molded |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (2) Blue = Identifies active USB-C port |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 5 |
Total Charging Watts | 100 |
Charging Port Type | (2) USB C (FEMALE) |
Charging Ports | (2) USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
Charging Ports / Amps | (2) 5A |
Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.8 mm |
Wire Gauge (AWG) | 34/23 |
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 19.7 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.26 |
Unit Dimensions (hwd / in.) | 0.590 x 2.170 x 2.170 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
Suspend Mode Support | Yes |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035 |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
U444-003-DP8K6 | USB-C to DisplayPort Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 3 ft. (0.9 m) | |
U444-003-H8K6 | USB-C to HDMI Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 3 ft. (0.9 m) | |
U444-006-DP8K6 | USB-C to DisplayPort Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 6 ft. (1.8 m) | |
U444-006-H8K6 | USB-C to HDMI Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 6 ft. (1.8 m) |
USB Cables
Model Number | Description | |
---|---|---|
U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-20N-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 20-in. (50.8 cm) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
USB Adapters
Model Number | Description | |
---|---|---|
U329-000-10G | USB-C to USB-A Adapter (F/M), USB 3.2 Gen 2 (10 Gbps) |
Documents & Downloads
Declarations of Conformity
Product Images