Part Number: WWSSFDSAM
Height-adjustable workstation with antimicrobial protection provides space-saving convenience and ergonomic comfort while sitting or standing.
- Height adjusts from 29.7 to 47.2 in. to help you find your ideal working position
- Moves between sitting and standing positions in seconds; locks into place with knob
- Large 23.6 x 15.7 in. rectangular surface supports monitor and other devices up to 22 lb.
- Work surface folds down to create a convenient wall shelf when not in use
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- 5-year limited warranty
Features
Height-Adjustable Workstation Lets You Move from Sitting to Standing in Just Seconds
This Safe-IT™ drop-leaf tabletop mounts to a solid concrete, masonry or wooden wall to accommodate sitting or standing, whichever is more comfortable for you. With a single touch, the rectangular surface rises or lowers to your perfect height, then locks into place with a turn of the rotary knob. All mounting hardware is included. Height ranges from 29.7 to 47.2 inches (75.4 to 119.9 centimeters).
Large Work Surface Provides Plenty of Room for Your Work Accessories
The surface measures 23.6 x 15.7 inches (60 x 40 centimeters) to hold your laptop, smartphone, USB hub and almost anything else you may need to accomplish your day’s tasks. Maximum weight capacity is 22 pounds (10 kilograms). At the end of the workday, the leaf drops down to save space and create a convenient wall shelf. The low-profile workstation blends into any room décor.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The WWSSFDSAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
| UPC Code | 037332263384 |
| Device Compatibility | Chromebook; Laptop; Tablet |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Motion | Fixed |
| Mounting Location | Wall |
| Maximum Weight Capacity (lbs.) | 22 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 33.00 x 10.80 x 6.50 |
| Unit Dimensions (hwd / in.) | 47.200 x 23.600 x 21.700 |
| Unit Weight (lbs.) | 17 |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images