Part Number: NG5POE-M2 New TAA

Provides a 2.5 Gb Ethernet connection and power for PoE devices in your small office network or workgroup.
- Capable of 2.5 Gb Ethernet network speeds ideal for high-bandwidth applications
- Supports PoE to save you expense and effort of powering PoE devices individually
- 5 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
- Unused ports shift into low-power state without interrupting network connection
- IEEE friendly: supports 802.3az Energy Efficient Ethernet standards
- 3-year limited warranty
Features
5-Port Unmanaged 2.5 Gigabit Ethernet Switch for Home Offices and Workgroups
The energy-efficient NG5POE-M2 network switch connects up to five devices to a Gigabit Ethernet network and allows them to communicate with each other. It’s recommended for your home network, small office, workgroup or creative production environment. It helps you share large bandwidth-intensive files, such as CAD drawings and videos, at 2.5 Gigabit (2.5 Gbps) speeds, improving efficiency and cutting costly downtime.
Maximum Network Functionality
The NG5POE-M2 features five twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 2.5 Gbps and auto MDI/MDIX functionality, so crossover cables and uplink ports are not needed for connections to PCs, routers and other switches. No configuration is required, so you can have your Gigabit network up and running immediately. IEEE 802.3x flow control (full duplex), back pressure (half duplex) and 45 Gbps switching capacity allow smooth transmission of large files. One 10 Gbps SFP+ port is included for uplinking data to other switches using optical fiber cabling.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this network switch supports PoE, it can supply the power to operate compatible PoE devices, such as wireless LAN access points and bridges, VoIP phones and IP video cameras. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings. Four RJ45 ports support up to 30W each with a total PoE budget of 70W when using the included AC power adapter.
Complies with IEEE Energy Efficient Ethernet Standards
The NG5POE-M2 supports IEEE 802.3az Energy Efficient Ethernet standards by automatically shifting unused ports into a low-power state without interrupting network connections. It also meets IEEE 802.3ab, 802.3i and 802.3u standards.
Plug-and-Play Functionality for Easy Use
No configuration is required in setting up the unmanaged NG5POE-M2, so you can have your 2.5 Gbps network up and running immediately. Cat5/5e/6/6a UTP/STP cables (sold separately) provide optimal performance. Easy-to-read LEDs indicate connection and activity status for each port. The NG5POE-M2 supports MAC address auto-learning and auto-aging for efficient routing.
Heavy-Duty Metal Enclosure with Versatile Installation Options
This plug-and-play switch comes with an external power supply and two detachable power cords: NEMA 5-15P and Schuko. Both power cords connect to the power supply’s C14 inlet. The housing contains no fan, resulting in silent operation. The NG5POE-M2 is designed for desktop placement, but also features keyhole tabs for optional wall mounting.
Specifications
OVERVIEW
UPC Code | 037332287168 |
Product Type | Unmanaged Network Switch |
INPUT
Electrical Consumption (Max) | 90.2W |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V AC-, 50/60Hz |
Electrical Consumption (Max PoE Load) | 70W |
Voltage Compatibility (VAC) | 100-240 |
Input Frequency | 50/60 Hz |
Input Plug Type | NEMA 5-15P; Schuko |
Input Cord Length (ft.) | 5 |
Power Source | AC Adapter with detachable power cord |
POWER
Power Consumption (Watts) | 90.20 |
Output Volt/Amp (from external power supply) | 55VDC, 1.3A |
Power Consumption Detail | 58W (maximum) |
CONNECTIONS
Number of Ports | 6 |
Ports | 6 |
Ports Detail | (x5) 2.5Gigabit RJ45 Ethernet Ports 1x 10Gb SFP+ Port |
SFP Uplink Ports | 1 |
SFP Uplink Ports Detail | (x1) 10Gb SFP+ port |
PoE Capability | 30W (802.3at) |
PoE Power Budget (Watts) | 70 |
PoE Port Description | Alert: 60W; Budget: 70W. Maximum output :30W per each PoE port |
PoE Supported Ports | 4 |
Network Switch Ports | (5) 10/100/1000 (RJ45) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x1 Green) PWR, (x4 Green) PoE, (x1 Green) PoE/Max, (x6 Amber) 100M/1000M Link, (x6 Green) 2.5Gb Link |
PHYSICAL
Primary Form Factor | Desktop; Wall-mount |
Color | Black |
Material of Construction | Metal |
Form Factors Supported | Desktop, Wall mount |
Shipping Dimensions (hwd / in.) | 3.07 x 8.27 x 5.20 |
Shipping Weight (lbs.) | 2.43 |
Unit Dimensions (hwd / in.) | 1.020 x 6.300 x 4.330 |
Unit Weight (lbs.) | 1.1 |
ENVIRONMENTAL
Operating Temperature Range | 0° to 104°F (0° to 40°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 5% - 90%, RH (Non-condensing) |
Storage Humidity Range | 5% - 90%, RH (Non-condensing) |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
Network Compatibility Details | Auto-negotiable |
Switching Capacity | 45Gbps |
Switching Capacity Details | 5Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Jumbo Frames | 12000 |
MAC Auto Learning | No |
MAC Addresses | 4000 |
Storm Control | No |
Auto MDI/MDIX Crossover Detection | No |
Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; NOM (Mexico) |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3bt PoE++; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Product Images