Part Number: NG5-1 New

Provides a Gigabit Ethernet connection for multiple devices in your home or small office network, workgroup or data center.
- Helps you share large bandwidth-intensive files to improve work efficiency
- 5 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
- Unused ports shift into low-power state without interrupting network connection
- Consumes just 1W maximum input power to save energy costs
- Designed for either desktop installation or wall mounting with keyhole tabs
- 3-year limited warranty
Features
5-Port Unmanaged Gigabit Ethernet Switch for Home Offices and Workgroups
The energy-efficient NG5-1 network switch connects up to five devices, such as computers, routers, printers and servers, to a Gigabit Ethernet network and allows them to communicate with each other. It’s recommended for your home network, small office or data center, workgroup or creative production environment. It helps you share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit (1000 Mbps/1 Gbps) speeds, improving efficiency and cutting costly downtime.
Maximum Network Functionality
The NG5-1 features five twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX functionality, so crossover cables and uplink ports are not needed for connections to PCs, routers and other switches. No configuration is required, so you can have your Gigabit network up and running immediately. IEEE 802.3x flow control (full duplex) and back pressure (half duplex) allow smooth transmission of large files.
Complies with IEEE Energy Efficient Ethernet Standards
The NG5-1 supports IEEE 802.3az Energy Efficient Ethernet standards by automatically shifting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just a single watt. It also meets IEEE 802.3ab, 802.3i and 802.3u standards.
Plug-and-Play Functionality for Easy Use
No configuration is required in setting up the unmanaged NG5-1, so you can have your 10/100/1000 Mbps network up and running immediately. Cat5/5e/6/6a UTP/STP cables (sold separately) provide optimal performance. Easy-to-read LEDs indicate connection and activity status for each port. The NG5-1 supports MAC address auto-learning and auto-aging for efficient routing.
Heavy-Duty Metal Enclosure with Versatile Installation Options
This rugged switch features a detachable five-foot (1.5-meter) power cord with NEMA 1-15P plug that connects to a protected UPS or standard AC outlet. The housing contains no fan, resulting in silent operation. The NG5-1 is designed for desktop placement, but also features keyhole tabs for optional wall mounting.
Specifications
OVERVIEW
UPC Code | 037332287151 |
Product Type | Unmanaged Switch |
INPUT
Electrical Consumption (Max) | 1.6W |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V AC, 50/60Hz |
Nominal Input Voltage Description | Included 5V DC output power adapter accepts 100-240V AC nominal input |
Voltage Compatibility (VAC) | 100-240 |
Input Plug Type | NEMA 1-15P |
Input Cord Length (ft.) | 0.24 |
Power Source | AC Adapter |
POWER
Power Consumption (Watts) | 1.60 |
Output Volt/Amp (from external power supply) | 5V, 1A |
CONNECTIONS
Number of Ports | 5 |
Ports | 5 |
Ports Detail | (5) 10/100/1000Mb RJ45 Female |
SFP Uplink Ports | 0 |
Network Switch Ports | (5) 10/100/1000 (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x1) PWR,(x5) Status LED |
PHYSICAL
Primary Form Factor | Desktop; Wall-mount |
Color | Black |
Material of Construction | Metal |
Form Factors Supported | Desktop, Wall mount |
Shipping Dimensions (hwd / in.) | 4.25 x 3.35 x 2.40 |
Shipping Weight (lbs.) | 0.51 |
Unit Dimensions (hwd / in.) | 0.940 x 3.940 x 2.520 |
Unit Weight (lbs.) | 0.330 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40℃) |
Storage Temperature Range | -40° to 158°F (-40° to 70℃) |
Operating Humidity Range | 10% - 90%, RH (Non-condensing |
Storage Humidity Range | 5% - 90%, RH (Non-condensing) |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
Network Compatibility Details | Auto-Negotiable |
Switching Capacity | 10Gbps |
Switching Capacity Details | 2Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Jumbo Frames | 9 |
MAC Auto Learning | No |
Storm Control | No |
Auto MDI/MDIX Crossover Detection | No |
Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; UL 62368-1 |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Product Literature
Product Images