Part Number: P002-001-13A
Computer AC power cable allows you to connect your PC or other device with a NEMA 5-15P plug to a PDU or UPS with a C13 power outlet.
- Recommended for powering computers, printers and other peripherals
- Adds 1 ft. to your existing power connection to provide flexibility in placing devices
- NEMA 5-15R to C14 extension cord is ideal replacement for worn-out or missing cable
- Can connect a C13 peripheral to a PC's switched source to save energy and free up an outlet on your surge protector or PDU
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Computer AC Power Cable Connects Computers, Monitors and Other Equipment
This computer AC power cable is designed for low-voltage data center, server room or home/office applications. The NEMA 5-15R to C14 cord converts a NEMA 5-15P plug into a C14 connector. You can use it to connect a computer, monitor, printer or other device with a NEMA 5-15P plug to a surge protector, UPS system or PDU with C13 power outlets. You can also connect your C13 printer or monitor to a switched source on your PC, allowing you to turn both devices on and off at the same time. The one-foot (0.3-meter) length helps reduce cable clutter.
Specifications
OVERVIEW
| UPC Code | 037332290038 |
| Device Compatibility | Computer; Monitor/HDTV; PDU; Printer; Server; UPS |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 13 |
| Voltage Compatibility (VAC) | 125 |
| Cable Voltage Rating | 125 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | NEMA 5-15R |
| Connector Type | Molded |
| Connector Style | Straight |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | SJT |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 8.5mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 16 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 10.98 x 7.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 10.980 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 65% RH |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |

















