Part Number: SRH42UWDP
This Model has been retired and replaced by SRH422446W. An Owner's Manual and other information for the SRH42UWDP is available on the model support page
Features
Heavy-Duty 42U Rack Cabinet Accommodates Large Servers Used in AI Applications
This SmartRack® 42U rack enclosure is designed for large, heavy AI servers that often do not fit into standard racks. The SRH42UWDP is constructed from heavy-duty steel 2.5 millimeters thick with reinforced structural elements, including extra welds and gussets for greater strength, extra connection points, and upgraded casters and levelers to support more weight. This cabinet has a maximum stationary load capacity of 5000 pounds (2268 kilograms) and a maximum rolling load capacity of 3500 pounds (1588 kilograms).
Keeps AI Servers and Other Equipment Secure
The reversible front door, split rear doors and removable side panels lock securely with the included keys to help prevent damage, tampering or theft. The doors and side panels are designed for quick release, making it simple to access connected equipment and cabling with little effort. The removable roof panel has strategically placed pass-throughs to accommodate cables from vertical 0U PDUs and other equipment. The perforated front and split rear doors allow generous airflow from front to rear to help keep your equipment cool and functioning at its peak.
White Server Rack Improves Visibility for Easier Maintenance
The SRH42UWDP features a white powder-coated finish both inside and outside. This white rack makes it easier to see the equipment mounted inside high-density installations. Improved visibility of ports and cables allows easier, faster installation and maintenance and helps reduce accidental disconnections.
Easy Enclosure and Equipment Installation
This 42U server rack comes fully assembled for quick deployment with pre-installed casters that let you maneuver it over a level surface, where it can be stabilized by adjusting the levelers. Toolless 0U mounting rails allow quick installation of compatible PDUs and vertical cable managers. Built-in baying brackets allow the combination of two or more rack cabinets in a row.
Extra Depth Offers More Installation Options
The SRH42UWDP expands on the standard 42-inch depth to offer 46 inches (1168 millimeters). The extra space accommodates larger, heavier AI servers and other equipment of equivalent mass.
Meets Payment Card Industry Standards
The SRH42UWDP provides physical equipment and media security needed for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or send credit card information.
Specifications
OVERVIEW
UPC Code | 037332290144 |
Device Compatibility | AI Server (extra deep); Server |
Rack Type | Enclosure |
PHYSICAL
Color | White |
Material of Construction | Steel |
Rack Height | 42U |
Rack Depth | Deep |
Maximum Device Depth (in.) | 46 |
Shipping Form Factor | Factory Assembled |
Unit Dimensions (hwd / in.) | 79.640 x 23.640 x 49.150 |
Unit Weight (lbs.) | 515 |
Weight Capacity - Rolling (lbs.) | 3500 |
Weight Capacity - Stationary (lbs.) | 5000 |
Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
Grounding Details | Front and rear door frames |
Leveling Feet | Yes |
Locking | Yes |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 62368-1; UL 2416 |
Product Compliance | CE (Europe); EIA/ECA-310-E; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
AI workloads use high-performance Graphics Processing Units (GPUs) or specialized AI accelerators requiring more power and cooling. In addition, AI servers like the NVIDIA DGX A100 or Dell PowerEdge XE8640 are heavier and deeper than traditional servers.
Racks designed for AI servers are also deeper and often wider to accommodate the increased device depth, power cables and cooling requirements. AI server racks are also over-engineered to handle stationary loads of up to 5,000 lbs.
Server racks are traditionally black, but in recent years, other colors have started to appear, mainly driven by branding. White racks in particular offer several potential benefits.
Interior Visibility: White cabinet interiors reflect light, making it easier to see devices, port lettering, and cable tags. This can simplify maintenance and troubleshooting.
Temperature Control: White surfaces reflect more light and heat compared to darker colors. In temperature-regulated data centers or server rooms, this can help maintain an optimal operating temperature. Additionally, white surfaces can reduce the need for artificial lighting, leading to energy savings.
Data Center Aesthetics: A white finish often provides a cleaner, more professional, and more spacious look, which can be important in areas accessible to customers. Lighter rack enclosures also make a room appear larger and better organized.
Documents & Downloads
Documentation
Product Images