Part Number: U460-004-2A2C-3
Adds 2 USB-A and 2 USB-C ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop.
- Bus-powered USB hub is compatible with all USB-A, USB-C and Thunderbolt 3 devices
- Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Plug-and-play operation with no drivers or external power required
- 3-year limited warranty
Features
Portable USB 3.2 Hub Connects 4 USB Peripherals to Your Laptop, Tablet or Computer
This pocket-sized USB-C hub allows you to connect up to four USB peripherals to your MacBook Pro, Windows laptop or other tablet, smartphone or computer with a USB-C or Thunderbolt 3 port. You can expand the capability of your device by connecting USB peripherals that can help you do your job faster, easier and better, such as an external hard drive, keyboard/mouse, power meter and printer.
Transfers Data at Lightning-Fast USB 3.2 Gen 2 Speeds
Two USB-C and two USB-A ports transfer data at speeds up to 10 Gbps, which is double the speed of USB 3.2 Gen 1, and provide 900mA of power per port for charging devices. The USB 3.2 Gen 2 ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Ready to Use Right Out of the Package
The bus-powered USB-C hub is specifically designed for use with the MacBook Pro, Windows laptops, Google Chromebooks and other notebooks, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or external power. About the size of a credit card, the U460-004-2A2C-3 fits easily into a pocket, briefcase or laptop bag for connecting on the go. A USB-C to USB-A adapter is included to also connect the hub to a USB-A laptop port.
System Requirements
Source device with USB-A (with use of the included adapter), USB-C or Thunderbolt 3 port (USB 3.2 Gen 2 capability required for 10 Gbps speeds)
Package Includes
- U460-004-2A2C-3 4-Port USB-C Hub
- USB-C to USB-A adapter
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332288721 |
| Product Type | USB Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE); USB C (MALE) |
DATA
| Data Ports | (2) USB A (FEMALE); (2) USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps) |
POWER
| Power Source Type | Bus |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (2) USB C (FEMALE) |
| Side B - Connector 2 | (2) USB A (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
CHARGING
| Number of Charging Ports | 4 |
| Charging Port Type | (2) USB A (FEMALE); (2) USB C (FEMALE) |
| Charging Ports | (2) USB-A: 0.9A; (2) USB-C: 0.9A |
| Charging Ports / Amps | (4) 0.9A |
PHYSICAL
| Color | White |
| Material of Construction | PVC + ABS |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9 mm |
| Wire Gauge (AWG) | 34/30/28 |
| Total Number of Ports | 4 |
| Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
| Shipping Weight (lbs.) | 0.12 |
| Unit Dimensions (hwd / in.) | 0.550 x 2.950 x 1.650 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.100 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 113°F (-10° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% TO 85% RH, NON-CONDESNING |
| Storage Humidity Range | 5% TO 90% RH, NON-CONDESNING |
| Power Provided to Connected Device(s) | EACH PORT SUPPORTS 900mA OF CHARGING OUTPUT FOR POWERING CONNECTED DEVICES, UP TO A TOTAL OF 3A BETWEEN ALL FOUR PORTS |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035; ICES (Canada) |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U422-003-G2 | USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images





























