Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Supports a wide range of low-voltage installations, including audio, access control, alarm and LED lighting.

  • 250 ft. reel of stranded 2-conductor flame-retardant power-limited speaker wire
  • Recommended for audio, access control, alarm and LED lighting installations
  • Plenum rated for installations within walls or above ceilings

Features

16 AWG Speaker Wire Recommended for Audio Installations and LED Lighting
This stranded two-conductor flame-retardant power-limited wiring supports a wide range of low-voltage installations, including audio, access control, alarm and LED lighting. The UL-rated A240-002-16P is ideal for connecting LED lights in commercial or residential projects or speakers, amplifiers and receivers in a top-shelf audio installation.

Plenum Rated for Flexibility in Installation
The A240-002-16P carries a CMP rating, indicating a plenum-rated wire that can be routed inside walls, above suspended ceilings or through open air spaces to give you more choices in creating your installation. This 250-foot (76.2-meter) reel is lightweight for simple transportation and allows you to pull out of the box exactly the amount of wire you need.

Package Includes

2-Conductor Speaker Wire, 250 ft. (76.2 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332290618
VIDEO
HDR SupportNo
3D Video SupportedNo
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
Connector TypeBare Wire
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCMP
Cable Outer Diameter (OD)5.1MM
Number of Conductors2
Wire TypeStranded
Wire Gauge (AWG)16
Cable Length (ft.)250
Shipping Dimensions (hwd / in.)6.69 x 7.48 x 7.48
Unit Dimensions (hwd / in.)6.000 x 7.480 x 7.480
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
HDMI to RCA Composite Video Adapter with Audio (F/3xF) P130-000-COMP P130-000-COMP HDMI to RCA Composite Video Adapter with Audio (F/3xF)

Video Adapters

  Model Number Description
4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz P130-000-AUDIO P130-000-AUDIO 4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz
4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2, 4K 60 Hz P130-000-AUDIO2 P130-000-AUDIO2 4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2, 4K 60 Hz
4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm) P130-06N-AUDIO P130-06N-AUDIO 4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm)

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.