If you are having trouble viewing this, click this link to view in a browser.

What’s New at Tripp Lite
Tripplite.com The Latest Tripp Lite News,
Products and Promotions
Summer 2010
Tripp Lite Connection In this issue:
> SmartOnline UPS
> Hot-Swap PDUs
> AVR UPS with DB9
> PowerAlert for Mac
> 6U Wall-Mount Rack
SmartOnline™ UPS Systems
Choose SmartOnline UPS Systems and get the highest level of protection available for your network and data center applications: true on-line battery backup with pure sine wave output and zero transfer time.
SmartOnline Group
Single-phase and 3-phase models from 750VA to 160kVA
Hot-swappable models provide zero-downtime protection for mission-critical loads
Advanced power management options
Expandable runtime with optional external battery packs
Learn More

NEW! Hot-Swap PDUs
Tripp Lite’s Hot-Swap Power Distribution Units make any standard plug-in UPS truly uninterruptible, providing you with a cost-effective power protection upgrade.
PDUB15
Enable standard UPS systems to be removed without powering down the connected load
2U installation in 2- or 4-post racks; also support space-saving rear-post mounting
Five models, 10A—30A, universally compatible with UPS systems up to 3000VA
Learn More

New! AVR Series UPS
with Serial Communication Port
The compact AVR550SER combines automatic voltage regulation technology with a serial port. It’s the ideal power protection solution for POS systems, workstations and small business network equipment.
AVR550SER
DB9 serial port with included cable and PowerAlert software
Automatic voltage regulation corrects brownouts and overvoltages
8 outlets plus single-line tel/DSL surge protection
Learn More

Now Available!
PowerAlert Shutdown Agent for Mac®!
PowerAlert You asked for it—Tripp Lite delivered! Our popular PowerAlert Shutdown Agent software is now available in a version compatible with the Mac OS X operating system!
Learn More

New 6U Wall-Mount Rack Enclosure Cabinet
Have you got plenty of rack equipment—but not enough space? The SRW6U is perfect for applications where space is limited—think wiring closets, satellite offices, remote sites and more.
SRW6U
Adjustable mounting depths up to 17 inches
Locking, reversible front door and locking, removable side panels
Ventilated front door and side panels for increased airflow
Fully assembled for quick installation
Learn More

Solutions for Digital Signage
INSTANT REBATES Up to $150


For More Information:
Contact Your Preferred Reseller

%%Member_Busname%% World Headquarters:
%%Member_Addr%% %%Member_City%%, %%Member_State%% %%Member_PostalCode%% %%Member_Country%% • www.tripplite.com • 773.869.1234
Keep in touch with us on:
Facebook Twitter YouTube
Forward to a Friend | Contact Us | Subscribe | Unsubscribe | Update Profile | Privacy Policy